Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. The metal spacers are ideal for more heavy duty applications
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Finish | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.754 - $0.8355 | Request the lead time here |
Nickel Plated
|
Brass
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
| $0.4784 - $0.53 | 18 In stock |
Nickel Plated
|
Brass
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| $0.3375 - $0.3555 | Request the lead time here |
|
Brass
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
||
| $0.6692 - $0.7415 | Request the lead time here |
Nickel Plated
|
Brass
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
||
| $1.0832 - $1.1402 | Request the lead time here |
Nickel Plated
|
Brass
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
| $0.1851 - $0.2051 | Request the lead time here |
Nickel Plated
|
Brass
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
| $0.6699 - $0.7051 | Request the lead time here |
|
Brass
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.787 in
20.0 mm
|
||
| $1.1725 - $1.2341 | Request the lead time here |
Nickel Plated
|
Brass
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| $2.1465 - $2.2595 | 8 In stock |
Nickel Plated
|
Brass
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| $0.251 - $0.2642 | Request the lead time here |
|
Brass
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
||
| $0.3375 - $0.3555 | Request the lead time here |
|
Brass
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.236 in
6.0 mm
|
||
| $0.2853 - $0.3004 | Request the lead time here |
|
Brass
|
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.394 in
10.0 mm
|
||
| $2.1088 - $2.2198 | Request the lead time here |
Nickel Plated
|
Brass
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
1.575 in
40.0 mm
|
||
| $0.3375 - $0.3555 | Request the lead time here |
|
Brass
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.276 in
7.0 mm
|
||
| $1.7661 - $1.8591 | Request the lead time here |
Nickel Plated
|
Brass
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
1.378 in
35.0 mm
|
||
| $0.4995 - $0.5535 | Request the lead time here |
Nickel Plated
|
Brass
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
||
| $0.3589 - $0.3976 | 8 In stock |
Nickel Plated
|
Brass
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
||
| $0.5647 - $0.6257 | Request the lead time here |
Nickel Plated
|
Brass
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| $0.2289 - $0.4217 | Request the lead time here |
|
Brass
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| $0.6568 - $0.7277 | 56 In stock |
Nickel Plated
|
Brass
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm