Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube inserts provide a finished look and protection to the end of tubing, poles or posts. The push-fit inserts are either ribbed for maximum grip or plain shank for a smooth application. A selection of different types and styles are available:
Used in various applications, including furniture, construction, automotive and manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Material | View | |
|---|---|---|---|---|---|---|---|
| $1.4359 - $2.6449 | 16 In stock |
3.15 in
80.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.0925 - $0.1702 | Request the lead time here |
0.709 in
18.0 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR
|
||
| $2.50 - $4.6053 | 2503 In stock |
4.331 in
110.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.1664 - $0.3067 | 18 In stock |
1.102 in
28.0 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR
|
||
| $0.2921 - $0.5383 | 10 In stock |
1.575 in
40.0 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR
|
||
| $0.0519 - $0.0958 | 14 In stock |
0.394 in
10.0 mm
|
White
|
Eroded
|
LDPE - PIR
|
||
| $0.0952 - $0.3641 | 7000 In stock |
0.984 in
25.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.4478 - $0.4962 | 1508 In stock |
0.748 in
19.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.0615 - $0.1134 | 13 In stock |
0.512 in
13.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| 111071 | $0.7598 - $1.3997 | 7515 In stock |
2.953 in
75.0 mm
|
Black
|
Eroded
|
LDPE
|
|
| 111064 | $0.1495 - $0.5715 | 1320 In stock |
1.248 in
31.7 mm
|
Black
|
Eroded
|
LDPE
|
|
| $0.2433 - $0.4484 | Request the lead time here |
1.575 in
40.0 mm
|
White
|
Eroded
|
LDPE - PIR
|
||
| $0.0941 - $0.1734 | Request the lead time here |
0.787 in
20.0 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR
|
||
| $0.2785 - $0.5131 | Request the lead time here |
1.5 in
38.1 mm
|
Mid Grey
|
Polished
|
LDPE - PIR
|
||
| $1.9933 - $3.6717 | 18 In stock |
3.937 in
100.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.3632 - $0.6691 | Request the lead time here |
2.165 in
55.0 mm
|
Black
|
|
PE
|
||
| $0.2084 - $0.3838 | 19 In stock |
1.457 in
37.0 mm
|
White
|
Eroded
|
LDPE - PIR
|
||
| $0.2571 - $0.4738 | 908 In stock |
1.024 in
26.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.2507 - $0.4619 | Request the lead time here |
1.654 in
42.0 mm
|
White
|
Eroded
|
LDPE - PIR
|
||
| $0.2534 - $0.4668 | Request the lead time here |
1.772 in
45.0 mm
|
Black
|
|
PE