Menu Search

Round Tube Inserts

In stock

Round Tube inserts provide a finished look and protection to the end of tubing, poles or posts. The push-fit inserts are either ribbed for maximum grip or plain shank for a smooth application. A selection of different types and styles are available:

  • Lightweight Round Inserts are simple to assemble and have a high-quality finish. The imperial range has a plain shank, whereas the metric range has a ribbed shank.
  • Tube end inserts of low-density polyethene are knurled for a snug fit and to protect against sharp tube edges.
  • Standard round inserts are also grooved for ease of installation, a secure fit, and to conceal sharp edges.
  • Round domed inserts offer a nice finishing touch to high-quality tubular items.

Used in various applications, including furniture, construction, automotive and manufacturing.

  • Material: PE, LDPE, PA
  • Colour: Black, White, Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
97 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Colour Finish Material View
$0.1664 - $0.3067 18 In stock
28.0 mm
Mid Grey
Eroded
LDPE - PIR
$0.2921 - $0.5383 10 In stock
40.0 mm
Mid Grey
Eroded
LDPE - PIR
$0.0615 - $0.1134 13 In stock
13.0 mm
Black
Eroded
LDPE
111071 $0.7598 - $1.3997 7515 In stock
75.0 mm
Black
Eroded
LDPE
$0.0952 - $0.3641 1190 In stock
25.4 mm
Black
Eroded
LDPE
111064 $0.1495 - $0.5715 1320 In stock
31.7 mm
Black
Eroded
LDPE
$0.2433 - $0.4484 Request the lead time here
40.0 mm
White
Eroded
LDPE - PIR
$0.0941 - $0.1734 Request the lead time here
20.0 mm
Mid Grey
Eroded
LDPE - PIR
$0.3513 - $0.6473 25 In stock
50.0 mm
White
Eroded
LDPE - PIR
$0.0952 - $0.3641 7000 In stock
25.0 mm
Black
Eroded
LDPE
$0.2785 - $0.5131 Request the lead time here
38.1 mm
Mid Grey
Polished
LDPE - PIR
$0.243 - $0.9287 1381 In stock
45.0 mm
Black
Eroded
LDPE
$0.1802 - $0.332 Request the lead time here
30.0 mm
Mid Grey
Polished
LDPE - PIR
$0.1386 - $0.2555 8 In stock
28.0 mm
Black
Eroded
LDPE
$0.2213 - $0.8456 103 In stock
40.0 mm
Black
Eroded
LDPE
$0.1257 - $0.2316 17 In stock
25.0 mm
Mid Grey
Polished
LDPE - PIR
$0.1261 - $0.4819 715 In stock
28.5 mm
Black
Eroded
LDPE
$0.1257 - $0.2316 Request the lead time here
25.4 mm
Mid Grey
Polished
LDPE - PIR
$0.7445 - $1.3715 1521 In stock
38.0 mm
Black
Eroded
LDPE
$0.4026 - $0.4461 8 In stock
22.2 mm
Black
Eroded
LDPE
  • of 5
Round Tube Insert - 28.0 mm | 1.102 in Material - LDPE - PIR ; Colour - Mid Grey

111141

Price Range
$0.3067 - $0.1664

Stock Levels
18 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Mid Grey
  • Head Diameter
    28.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 40.0 mm | 1.575 in Material - LDPE - PIR ; Colour - Mid Grey

111147

Price Range
$0.5383 - $0.2921

Stock Levels
10 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Mid Grey
  • Head Diameter
    40.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 13.0 mm | 0.512 in Material - LDPE ; Colour - Black

111054

Price Range
$0.1134 - $0.0615

Stock Levels
13 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Diameter
    13.0 mm
  • Head Height
    4.0 mm
Round Tube Insert - 75.0 mm | 2.953 in Material - LDPE ; Colour - Black

111071

Price Range
$1.3997 - $0.7598

Stock Levels
7515 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Diameter
    75.0 mm
  • Head Height
    6.0 mm
Round Tube Insert - 25.4 mm | 1 in Material - LDPE ; Colour - Black

111060

Price Range
$0.3641 - $0.0952

Stock Levels
1190 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Diameter
    25.4 mm
  • Head Height
    5.0 mm
Round Tube Insert - 31.7 mm | 1.248 in Material - LDPE ; Colour - Black

111064

Price Range
$0.5715 - $0.1495

Stock Levels
1320 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Diameter
    32.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 40.0 mm | 1.575 in Material - LDPE - PIR ; Colour - White

111107

Price Range
$0.4484 - $0.2433

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    White
  • Head Diameter
    40.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 20.0 mm | 0.787 in Material - LDPE - PIR ; Colour - Mid Grey

111137

Price Range
$0.1734 - $0.0941

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Mid Grey
  • Head Diameter
    20.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 50.0 mm | 1.969 in Material - LDPE - PIR ; Colour - White

111108

Price Range
$0.6473 - $0.3513

Stock Levels
25 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    White
  • Head Diameter
    50.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 25.0 mm | 0.984 in Material - LDPE ; Colour - Black

111059

Price Range
$0.3641 - $0.0952

Stock Levels
7000 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Diameter
    25.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 38.1 mm | 1.5 in Material - LDPE - PIR ; Colour - Mid Grey

111126

Price Range
$0.5131 - $0.2785

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyethylene
  • Finish
    Polished
  • Colour
    Mid Grey
  • Head Diameter
    38.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 45.0 mm | 1.772 in Material - LDPE ; Colour - Black

111534

Price Range
$0.9287 - $0.243

Stock Levels
1381 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Diameter
    45.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 30.0 mm | 1.181 in Material - LDPE - PIR ; Colour - Mid Grey

111123

Price Range
$0.332 - $0.1802

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyethylene
  • Finish
    Polished
  • Colour
    Mid Grey
  • Head Diameter
    30.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 28.0 mm | 1.102 in Material - LDPE ; Colour - Black

111061

Price Range
$0.2555 - $0.1386

Stock Levels
8 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Diameter
    28.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 40.0 mm | 1.575 in Material - LDPE ; Colour - Black

111067

Price Range
$0.8456 - $0.2213

Stock Levels
103 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Diameter
    40.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 25.0 mm | 0.984 in Material - LDPE - PIR ; Colour - Mid Grey

111119

Price Range
$0.2316 - $0.1257

Stock Levels
17 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Polished
  • Colour
    Mid Grey
  • Head Diameter
    25.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 28.5 mm | 1.122 in Material - LDPE ; Colour - Black

111062

Price Range
$0.4819 - $0.1261

Stock Levels
715 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Diameter
    28.6 mm
  • Head Height
    5.0 mm
Round Tube Insert - 25.4 mm | 1 in Material - LDPE - PIR ; Colour - Mid Grey

111120

Price Range
$0.2316 - $0.1257

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyethylene
  • Finish
    Polished
  • Colour
    Mid Grey
  • Head Diameter
    25.4 mm
  • Head Height
    5.0 mm
Round Tube Insert - 38.0 mm | 1.496 in Material - LDPE ; Colour - Black

111066

Price Range
$1.3715 - $0.7445

Stock Levels
1521 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Diameter
    38.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 22.2 mm | 0.874 in Material - LDPE ; Colour - Black

111058

Price Range
$0.4461 - $0.4026

Stock Levels
8 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Diameter
    22.0 mm
  • Head Height
    5.0 mm