Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube inserts provide a finished look and protection to the end of tubing, poles or posts. The push-fit inserts are either ribbed for maximum grip or plain shank for a smooth application. A selection of different types and styles are available:
Used in various applications, including furniture, construction, automotive and manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Material | View | |
|---|---|---|---|---|---|---|---|
| $0.0519 - $0.0958 | 14 In stock |
0.394 in
10.0 mm
|
White
|
Eroded
|
LDPE - PIR
|
||
| $0.5245 - $0.9662 | 1936 In stock |
2.362 in
60.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.4026 - $0.4461 | 8 In stock |
0.874 in
22.2 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.2279 - $0.8712 | 2292 In stock |
1.654 in
42.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.5854 - $1.0783 | 193 In stock |
2.559 in
65.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.2378 - $0.9086 | 43 In stock |
1.748 in
44.4 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.0645 - $0.1188 | 1507 In stock |
0.622 in
15.8 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.243 - $0.9287 | 1381 In stock |
1.772 in
45.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.6848 - $1.2255 | 416 In stock |
1.626 in
41.3 mm
|
Black
|
Eroded
|
LDPE
|
||
| 466573 | $0.0673 - $0.0673 | 20 In stock |
1.102 in
28.0 mm
|
Black
|
|
PE
|
|
| $0.495 - $1.8916 | 624 In stock |
2.5 in
63.5 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.0583 - $0.1074 | 18 In stock |
0.472 in
12.0 mm
|
White
|
Eroded
|
LDPE - PIR
|
||
| $0.07 - $0.129 | Request the lead time here |
0.472 in
12.0 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR
|
||
| $0.6536 - $1.2039 | 20 In stock |
2.5 in
63.5 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR
|
||
| $0.2501 - $0.4607 | Request the lead time here |
1.457 in
37.0 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR
|
||
| $3.6895 - $6.7964 | 20 In stock |
3.937 in
100.0 mm
|
White
|
Eroded
|
LDPE
|
||
| $2.1183 - $2.3471 | 18 In stock |
4.134 in
105.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $1.4359 - $2.6449 | 237 In stock |
2.756 in
70.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.4553 - $1.7398 | 209 In stock |
1.654 in
42.0 mm
|
Black
|
|
PE
|
||
| $0.0988 - $0.0988 | 275 In stock |
1.378 in
35.0 mm
|
Black
|
|
PE