Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube inserts provide a finished look and protection to the end of tubing, poles or posts. The push-fit inserts are either ribbed for maximum grip or plain shank for a smooth application. A selection of different types and styles are available:
Used in various applications, including furniture, construction, automotive and manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Colour | Finish | Material | View | |
|---|---|---|---|---|---|---|---|
| $1.6181 - $2.9809 | Request the lead time here |
0.984 in
25.0 mm
|
|
|
Nylon
|
||
| $0.0623 - $0.1147 | Request the lead time here |
0.394 in
10.0 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR
|
||
| $0.3139 - $0.5784 | Request the lead time here |
1.772 in
45.0 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR
|
||
| $0.3885 - $0.7156 | Request the lead time here |
0.906 in
23.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $1.9933 - $3.6717 | 17 In stock |
3.937 in
100.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.3632 - $0.6691 | Request the lead time here |
2.165 in
55.0 mm
|
Black
|
|
PE
|
||
| $0.1536 - $0.2829 | 20 In stock |
1.378 in
35.0 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR
|
||
| 466573 | $0.0673 - $0.0673 | 20 In stock |
1.102 in
28.0 mm
|
Black
|
|
PE
|
|
| $0.5245 - $0.9662 | 1936 In stock |
2.362 in
60.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.0615 - $0.1134 | 18 In stock |
0.5 in
12.7 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.0739 - $0.1362 | Request the lead time here |
0.5 in
12.7 mm
|
Mid Grey
|
Polished
|
LDPE - PIR
|
||
| $0.0645 - $0.1188 | 1508 In stock |
0.622 in
15.8 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.1664 - $0.3067 | Request the lead time here |
1.122 in
28.5 mm
|
Mid Grey
|
Polished
|
LDPE - PIR
|
||
| $0.3513 - $0.6473 | 25 In stock |
1.969 in
50.0 mm
|
White
|
Eroded
|
LDPE - PIR
|
||
| $0.1257 - $0.2316 | Request the lead time here |
1 in
25.4 mm
|
Mid Grey
|
Polished
|
LDPE - PIR
|
||
| $0.1664 - $0.3067 | 18 In stock |
1.102 in
28.0 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR
|
||
| $0.104 - $0.1918 | Request the lead time here |
0.874 in
22.2 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR
|
||
| $0.2921 - $0.5383 | 10 In stock |
1.575 in
40.0 mm
|
Mid Grey
|
Eroded
|
LDPE - PIR
|
||
| $0.243 - $0.9287 | 1381 In stock |
1.772 in
45.0 mm
|
Black
|
Eroded
|
LDPE
|
||
| $0.6848 - $1.2255 | 416 In stock |
1.626 in
41.3 mm
|
Black
|
Eroded
|
LDPE