Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Tube Diameter | Colour | Material | Inside Height | View | |
|---|---|---|---|---|---|---|---|
| $0.0324 - $0.0598 | Request the lead time here |
|
Black
|
PVC
|
0.394 in
10.0 mm
|
||
| $0.5445 - $1.0032 | Request the lead time here |
|
White
|
PVC
|
1.26 in
32.0 mm
|
||
| $0.4182 - $0.7703 | Request the lead time here |
|
White
|
PVC
|
1.181 in
30.0 mm
|
||
| $0.0369 - $0.0681 | Request the lead time here |
|
Black
|
PVC
|
0.433 in
11.0 mm
|
||
| $0.0681 - $0.1254 | 500 In stock |
|
Black
|
PVC
|
0.551 in
14.0 mm
|
||
| $0.6613 - $1.2183 | Request the lead time here |
|
Black
|
PVC
|
1.535 in
39.0 mm
|
||
| $0.0505 - $0.0931 | Request the lead time here |
|
White
|
PVC
|
0.512 in
13.0 mm
|
||
| $0.0923 - $0.1702 | Request the lead time here |
|
White
|
PVC
|
0.669 in
17.0 mm
|
||
| $0.2187 - $0.403 | Request the lead time here |
|
Black
|
PVC
|
0.945 in
24.0 mm