Menu Search

Rotary Dampers

In production

Rotary Dampers, which are also known as Rotational Dampers, are mechanical components that function like small gears. They help to slow down or inhibit the motions of moving parts in machinery.

A Rotary Damper can also be used to allow a controlled opening and closing of flaps, caps, lids and other covers in machine equipment. Essentially, Rotary Damper control speed and acceleration of a movement in a travelling body.

Simple to install, a Rotational Damper can be fitted as part of an assembly and are offered in a range of torques and gear profiles. Our range comes in choice of materials, including; Polyoxymethylene (POM), Nylon and Polycarbonate (PC) - with a variety of colour options.

  • Material: POM;Nylon;PC;Silicone, POM;Nylon, POM, PA, PC;Acetal, PC, POM;PA
  • Colour: Black, White, Natural, Black;Grey, Blue
  • Material Flammability Standard: , UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Item Code Price range Availability Gear Type Colour Material Distance Between Fixing Holes Torque Spindle Height View
$3.3963 - $3.5751 Request the lead time here
Standard Spur Gear
Black
POM
1.5 N
$3.3849 - $3.563 Request the lead time here
Standard Spur Gear
Black
POM
2.2 N
$3.3963 - $3.5751 Request the lead time here
Standard Spur Gear
Black
POM
0.25 N
$10.0146 - $10.5417 Request the lead time here
Standard Spur Gear
Black
POM
11.0 N
$7.386 - $13.6059 Request the lead time here
Standard Spur Gear
Black
$3.3849 - $3.563 Request the lead time here
Standard Spur Gear
Black
POM
0.95 N
$5.3933 - $5.677 Request the lead time here
Standard Spur Gear
White
POM;PA
2.2 N
$3.9854 - $7.3417 Request the lead time here
Standard Spur Gear
Black
PA
0.95 N
$3.7699 - $6.9446 Request the lead time here
Standard Spur Gear
Black
PA
1.50 N
$3.981 - $4.1905 Request the lead time here
Standard Spur Gear
Black
PA
2.20 N
$3.981 - $7.3334 Request the lead time here
Standard Spur Gear
Black
PA
0.45 N
$3.2636 - $6.0121 Request the lead time here
Standard Spur Gear
Black
PA
0.95 N
$14.9145 - $16.5258 Request the lead time here
Standard Spur Gear
Black
POM
5.5 N
$3.3963 - $3.5751 Request the lead time here
Standard Spur Gear
Black
POM
1.2 N
$3.7322 - $6.875 Request the lead time here
Standard Spur Gear
Black
PA
2.20 N
$3.7322 - $6.875 Request the lead time here
Standard Spur Gear
Black
PA
2.20 N
$3.0611 - $5.6389 Request the lead time here
Barrel Gear
Natural
POM
6.0 N
$2.8305 - $5.2143 Request the lead time here
Barrel Gear
Natural
POM
10.0 N
$3.2636 - $6.0121 Request the lead time here
Barrel Gear
Natural
POM
3.4 N
$3.0611 - $5.6389 Request the lead time here
Barrel Gear
Natural
POM
6.2 N
  • of 8
Rotary Damper - With Gear - Black; POM; Torque 1.5 N; Pitch Diameter 8.8 mm | 0.346 in; Number of Teeth 11

078126069999

Price Range
$3.5751 - $3.3963

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    12.0 mm
  • Overall Length
    21.5 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear - Black; POM; Torque 2.2 N; Pitch Diameter 8.8 mm | 0.346 in; Number of Teeth 11

078137069999

Price Range
$3.563 - $3.3849

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.7 mm
  • Overall Length
    24.0 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear - Black; POM; Torque 0.25 N; Pitch Diameter 8.8 mm | 0.346 in; Number of Teeth 11

078129069999

Price Range
$3.5751 - $3.3963

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.7 mm
  • Overall Length
    24.0 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear - Torque 11.0 N; Pitch Diameter 13.8 mm | 0.543 in; Number of Teeth 11; Black; POM

078142069999

Price Range
$10.5417 - $10.0146

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    18.6 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    19.0 mm
  • Overall Length
    40.0 mm
  • Wheel Outside Diameter
    16.2 mm
Rotary Damper - With Gear - Black; ; ; ; Number of Teeth 11

RFRT-G2-200-G3

Price Range
$13.6059 - $7.386

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.5 mm
  • Full Material
    Polycarbonate;Acetal
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
  • Commodity Code
    3926909790
Rotary Damper - With Gear - Black; POM; Torque 0.95 N; Pitch Diameter 8.8 mm | 0.346 in; Number of Teeth 11

078133069999

Price Range
$3.563 - $3.3849

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.7 mm
  • Overall Length
    24.0 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear - White; POM;PA; Torque 2.2 N; Pitch Diameter 8.8 mm | 0.346 in; Number of Teeth 11

078204099999

Price Range
$5.677 - $5.3933

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    14.9 mm
  • Overall Height
    7.2 mm
  • Overall Length
    24.0 mm
  • Wheel Outside Diameter
    10.4 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6
Rotary Damper - Without Gear - Distance Between Fixing Holes : 19.0 mm | 0.748 in

551250

Price Range
$7.3417 - $3.9854

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    6.8 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - Without Gear - Distance Between Fixing Holes : 19.0 mm | 0.748 in

551252

Price Range
$6.9446 - $3.7699

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    6.8 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - Without Gear - Distance Between Fixing Holes : 19.0 mm | 0.748 in

551253

Price Range
$4.1905 - $3.981

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    6.8 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - Without Gear - Torque - 0.45 N; ; PA

551302

Price Range
$7.3334 - $3.981

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    14.8 mm
  • Overall Height
    8.0 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - Without Gear - Distance Between Fixing Holes : 19.7 mm | 0.776 in

551313

Price Range
$6.0121 - $3.2636

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    7.6 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - With Gear - Black; POM; Torque 5.5 N; Pitch Diameter 13.8 mm | 0.543 in; Number of Teeth 11

551365

Price Range
$16.5258 - $14.9145

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    19.0 mm
  • Wheel Outside Diameter
    16.2 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - With Gear - Black; POM; Torque 1.2 N; Pitch Diameter 8.8 mm | 0.346 in; Number of Teeth 11

078125069999

Price Range
$3.5751 - $3.3963

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    12.0 mm
  • Overall Length
    21.5 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - Without Gear - Distance Between Fixing Holes : 17.0 mm | 0.669 in

551298

Price Range
$6.875 - $3.7322

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    7.7 mm
  • Overall Length
    22.6 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
Rotary Damper - Without Gear - Distance Between Fixing Holes : 19.7 mm | 0.776 in

551316

Price Range
$6.875 - $3.7322

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Overall Height
    7.6 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - Without Gear - Torque - 6.0 N; ; POM

551338

Price Range
$5.6389 - $3.0611

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    13.0 mm
  • Overall Height
    18.0 mm
  • Full Material
    Polyoxymethylene;Polycarbonate;Nitrile Butadiene Rubber
  • Colour
    Natural
  • Gear Type
    Barrel Gear
Rotary Damper - Without Gear - Torque - 10.0 N; ; POM

551340

Price Range
$5.2143 - $2.8305

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    13.0 mm
  • Overall Height
    18.0 mm
  • Full Material
    Polyoxymethylene;Polycarbonate;Nitrile Butadiene Rubber
  • Colour
    Natural
  • Gear Type
    Barrel Gear
Rotary Damper - Without Gear - Torque - 3.4 N; ; POM

551352

Price Range
$6.0121 - $3.2636

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    12.0 mm
  • Overall Height
    15.3 mm
  • Full Material
    Polyoxymethylene;Polycarbonate;Nitrile Butadiene Rubber
  • Colour
    Natural
  • Gear Type
    Barrel Gear
Rotary Damper - Without Gear - Torque - 6.2 N; ; POM

551357

Price Range
$5.6389 - $3.0611

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    12.0 mm
  • Overall Height
    15.0 mm
  • Full Material
    Polyoxymethylene;Polycarbonate;Nitrile Butadiene Rubber
  • Colour
    Natural
  • Gear Type
    Barrel Gear