Rivet Hand Tools made from Acrylonitrile Butadiene Styrene (ABS). ABS benefits from good heat, impact, chemical, impact and abrasion resistance. It also has great stability, tensile strength, surface hardness, rigidity and electrical properties, and even copes well at low temperatures. The tool provides faster assembly and more accurate placement of Drive Rivets. The large plunger head and easy grip handle reduce operator fatigue.
To install; the rivet is loaded into the tool and inserted into the prepared hole. Pressure on the plunger frees the pin and expands the rivet in the assembly.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Head Diameter | Compatible Rivet Type | View | |
|---|---|---|---|---|---|---|
| $100.9936 - $100.9936 | Request the lead time here |
8.752 in
222.3 mm
|
0.154 in
3.9 mm
|
Drive
|
||
| $72.4749 - $80.3047 | 170 In stock |
8.752 in
222.3 mm
|
0.126 in
3.2 mm
|
Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue