Menu Search

Rivet Mount Feet - TPE ; Height 4.0 mm | 0.157 in ;Base Diameter 10.8 mm | 0.425 in ; Minimum Compatible Hole Diameter - 3.6 mm | 0.142 in ; Minimum Panel Thickness - 1.5 mm | 0.059 in

Fast Foot made from TPE/TPV (-50 to 95°C), and the Rivet/Screw material is Acetal (-40 to 95°C) - both rated UL94 HB. The Grommet material is UL94 V2 rated PA6 (-50 to 115°C) (the grommet is sold seperately). Colour is black. Ideal for wooden cabinets, equipment enclosures, free-standing electrical/electronic equipment.
Item code:

FF-13-P3.5X6.0B

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.5187
500 + $0.4927
Standard pack: 100

Order in multiple of 100

Total price

$51.87

100 x $0.5187

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Height 4.0 mm
Base Diameter 10.8 mm
Accessory Type Rivet Mount Feet
Colour Black
Full Material Thermo Plastic Elastomer
Base Material Elastomer
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us