Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These O-Ring seal are designed to provide a tight seal in flanged connections, preventing fluid or gas leaks. It creates a tight seal by fitting into flange grooves. It is flexible and durable and can withstand the pressures and temperatures encountered in hydraulic systems, ensuring consistent performance even under harsh conditions.
The round cross-section of the O-ring seal allows for consistent sealing force and a tight fit, allowing them to be employed in both static and dynamic applications. They offer a seal between two stationary components in static applications and between a fixed part and a moving element in dynamic applications.
This section contains imperial o-rings, metric o-rings, European metric o-rings, and O-ring face seals (ORFS). Some are made of nitrile, while others are made of FPM. Typically inserted in the flange grooves to provide a tight fit and a secure seal. Commonly used in various applications such as hydraulic systems, pneumatic systems, fluid power systems or oil and gas.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Cross Section Dimensions | Full Material | View | |
|---|---|---|---|---|---|---|
| $1.5445 - $2.8453 | Request the lead time here |
1.28 in
32.5 mm
|
|
Fluoroelastomer 75
|
||
| $0.3063 - $0.3225 | Request the lead time here |
0.476 in
12.1 mm
|
|
Fluoroelastomer 75
|
||
| $0.4595 - $0.8466 | Request the lead time here |
0.378 in
9.6 mm
|
|
Fluoroelastomer 75
|
||
| $0.2483 - $0.4575 | 24 In stock |
0.114 in
2.9 mm
|
|
Fluoroelastomer 75
|
||
| $0.0728 - $0.0768 | 19 In stock |
0.299 in
7.6 mm
|
|
Nitrile Butadiene Rubber
|
||
| $0.2977 - $0.3135 | Request the lead time here |
1.24 in
31.5 mm
|
|
Nitrile Butadiene Rubber
|
||
| $0.496 - $0.5221 | Request the lead time here |
0.236 in
6.0 mm
|
|
Fluoroelastomer 75
|
||
| $1.7774 - $3.2742 | 10 In stock |
1.378 in
35.0 mm
|
|
Fluoroelastomer 75
|
||
| $1.0245 - $1.8873 | Request the lead time here |
0.748 in
19.0 mm
|
|
Fluoroelastomer 75
|
||
| $1.234 - $2.2734 | Request the lead time here |
0.921 in
23.4 mm
|
|
Fluoroelastomer 75
|
||
| $2.152 - $2.2652 | Request the lead time here |
1.359 in
34.52 mm
|
|
Fluoroelastomer 75
|
||
| $0.0931 - $0.0981 | 16 In stock |
0.476 in
12.1 mm
|
|
Nitrile Butadiene Rubber
|
||
| $0.4889 - $0.9008 | Request the lead time here |
0.575 in
14.6 mm
|
|
Fluoroelastomer 75
|
||
| $0.1896 - $0.1996 | 17 In stock |
0.768 in
19.5 mm
|
|
Nitrile Butadiene Rubber
|
||
| $417.8116 - $462.9491 | 6 In stock |
|
|
Fluoroelastomer 75
|
||
| $3.5627 - $3.7502 | Request the lead time here |
1.772 in
45.0 mm
|
|
Fluoroelastomer 75
|
||
| $0.2261 - $0.4166 | Request the lead time here |
1.171 in
29.75 mm
|
|
Nitrile Butadiene Rubber
|
||
| $0.2261 - $0.4166 | 16 In stock |
1.484 in
37.69 mm
|
|
Nitrile Butadiene Rubber
|
||
| $0.2335 - $0.2457 | 20 In stock |
0.364 in
9.25 mm
|
|
Fluoroelastomer 75
|
||
| $2.2897 - $4.2179 | Request the lead time here |
1.296 in
32.92 mm
|
|
Fluoroelastomer 75