Quantity | Unit price |
---|---|
50 - 249 | $3.1445 |
250 - 1249 | $2.9873 |
1250 + | $2.8379 |
Colour | Black |
---|---|
Full Material | Low Density Polyethylene |
Head Diameter | 107.9 mm |
Head Diameter | 4.249 in |
Overall Height | 34.3 mm |
Overall Height | 1.35 in |
Rib Diameter Range | 57.2 - 112 mm |
Rib Diameter Range | 2.250 - 4.409 in |
Maximum Rib Diameter | 112 mm |
Maximum Rib Diameter | 4.409 in |
Minimum Rib Diameter | 57.2 mm |
Minimum Rib Diameter | 2.250 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue