Menu Search

Replacement Cams - Cam Depth - 4.0 mm | 0.157 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Replacement Cam

Item code:

30403175E

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 $3.7552
250 - 1249 $2.1458
1250 + $2.0386
Standard pack: 250

Order in multiple of 250

Total price

$93.88

25 x $3.7552

Specifications

Imperial
Metric
SKU attributes
Cam Material Steel
Finish Zinc Plated
Style Replacement Cam
Cam Depth 4.0 mm
Cam Length 45.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us