Menu Search

Replacement Cam - ; Cam Length - 45.0 mm | 1.772 in ; ;

30403149E has a cam depth of 4.0 mm | 0.157 in and the cam has an overall width of .
Item code:

30403149E

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 $2.2387
250 - 1249 $1.2792
1250 + $1.2153
Standard pack: 250

Order in multiple of 25

Total price

$55.97

25 x $2.2387

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cam Length 45.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us