Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.
These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.
Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Width | Colour | Threaded Centre | Material | Head Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.8526 - $1.5706 | Request the lead time here |
|
Black
|
|
HDPE
|
|
||
| $0.8687 - $1.6002 | Request the lead time here |
|
Black
|
|
HDPE
|
|
||
| $0.7722 - $1.4225 | Request the lead time here |
|
Black
|
|
HDPE
|
|
||
| $0.7722 - $1.4225 | Request the lead time here |
|
Black
|
|
HDPE
|
|
||
| $1.0778 - $1.9855 | Request the lead time here |
|
Black
|
|
HDPE
|
|
||
| 498605 | $0.933 - $1.7188 | 25 In stock |
|
Black
|
|
HDPE
|
|
|
| $0.5767 - $1.4418 | 18 In stock |
|
Black
|
|
HDPE
|
|
||
| $0.9653 - $1.7781 | Request the lead time here |
|
Black
|
|
HDPE
|
|
||
| $1.094 - $2.0152 | Request the lead time here |
|
Black
|
|
HDPE
|
|
||
| $8.2579 - $15.2119 | Request the lead time here |
|
Natural
|
|
Aluminium Alloy
|
|
||
| $0.6223 - $1.5557 | Request the lead time here |
|
Black
|
|
HDPE
|
|
||
| $0.8848 - $1.6299 | Request the lead time here |
|
Black
|
|
HDPE
|
|
||
| $1.1422 - $2.104 | Request the lead time here |
|
Black
|
|
HDPE
|
|
||
| $0.6756 - $1.2446 | Request the lead time here |
|
Black
|
|
HDPE
|
|
||
| $0.7239 - $1.3335 | Request the lead time here |
|
Black
|
|
HDPE
|
|
||
| $0.6434 - $1.1854 | Request the lead time here |
|
Black
|
|
HDPE
|
|
||
| $9.5643 - $17.6185 | Request the lead time here |
|
Natural
|
|
Aluminium Alloy
|
|
||
| $1.0134 - $1.8669 | Request the lead time here |
|
Black
|
|
HDPE
|
|
||
| $0.9653 - $1.7781 | Request the lead time here |
|
Black
|
|
HDPE
|
|
||
| $8.2981 - $15.2861 | Request the lead time here |
|
Natural
|
|
Aluminium Alloy
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue