Menu Search

Rectangular Inserts & Glides

In stock

Rectangular Inserts and Glides are ideally suited for the most popular sizes and gauges of rectangle tubes and pipes. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.

They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.

Our extensive range is available in a choice of sizes and colour options.

  • Material: Low-Density Polyethylene (LDPE)
  • Colours: Black, Grey and White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
122 results
Product SKUs information
Item Code Price range Availability Head Width Colour Material Head Length Compatible Tube Gauge View
$0.6958 - $0.9765 Request the lead time here
Black
LDPE
$2.3666 - $3.3216 Request the lead time here
Black
LDPE
  • of 7
Rectangular Tube Insert Black LDPE

20591267

Price Range
$0.9765 - $0.6958

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Finish
    Polished
  • Colour
    Black
  • Compatible Wall Thickness Range
    1.0 - 3.0 mm | 0.039 - 0.118 in
Rectangular Tube Insert Black LDPE

20591311

Price Range
$3.3216 - $2.3666

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Finish
    Polished
  • Colour
    Black
  • Compatible Wall Thickness Range
    2.0 - 5.5 mm | 0.079 - 0.217 in