Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rectangular Inserts and Glides are ideally suited for the most popular sizes and gauges of rectangle tubes and pipes. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.
They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.
Our extensive range is available in a choice of sizes and colour options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Width | Colour | Material | Head Length | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1259 - $0.1767 | Request the lead time here |
|
Black
|
LDPE - PIR
|
|
|
||
| $0.566 - $0.7944 | Request the lead time here |
|
Black
|
LDPE - PIR
|
|
|
||
| $0.4781 - $0.671 | Request the lead time here |
|
Black
|
LDPE - PIR
|
|
|
||
| $0.9887 - $1.3877 | Request the lead time here |
|
Black
|
LDPE - PIR
|
|
|
||
| $1.2218 - $1.7149 | Request the lead time here |
|
Black
|
LDPE - PIR
|
|
|
||
| $0.2305 - $0.4246 | Request the lead time here |
1.575 in
40.0 mm
|
Black
|
LDPE
|
1.969 in
50.0 mm
|
|
||
| $0.1514 - $0.2791 | Request the lead time here |
1 in
25.4 mm
|
White
|
LDPE - PIR
|
1.5 in
38.1 mm
|
1-3
|
||
| $0.7036 - $0.9875 | Request the lead time here |
|
Black
|
LDPE
|
|
|
||
| $0.7921 - $1.1118 | Request the lead time here |
|
Black
|
LDPE - PIR
|
|
|
||
| $1.3011 - $1.8261 | Request the lead time here |
|
Black
|
LDPE
|
|
|
||
| $4.8068 - $5.0597 | Request the lead time here |
1.969 in
50.0 mm
|
White
|
LDPE
|
5.906 in
150.0 mm
|
|
||
| $0.3066 - $0.4303 | Request the lead time here |
|
Black
|
LDPE - PIR
|
|
|
||
| $0.2977 - $0.4178 | Request the lead time here |
|
Black
|
LDPE - PIR
|
|
|
||
| $0.2048 - $0.3774 | Request the lead time here |
0.591 in
15.0 mm
|
Black
|
LDPE
|
1.575 in
40.0 mm
|
|
||
| $0.3727 - $0.5231 | Request the lead time here |
|
Black
|
LDPE - PIR
|
|
|
||
| $0.6849 - $0.9613 | Request the lead time here |
|
Black
|
LDPE - PIR
|
|
|
||
| $0.7528 - $1.0566 | Request the lead time here |
|
Black
|
LDPE
|
|
|
||
| $1.7298 - $2.4278 | Request the lead time here |
|
Black
|
LDPE
|
|
|
||
| $2.3666 - $3.3216 | Request the lead time here |
|
Black
|
LDPE
|
|
|
||
| $0.8058 - $1.131 | Request the lead time here |
|
Black
|
LDPE