Rectangular Inserts and Glides are ideally suited for the most popular sizes and gauges of rectangle tubes and pipes. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.
They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.
Our extensive range is available in a choice of sizes and colour options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Width | Colour | Material | Head Length | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|
| $0.6074 - $2.321 | 205 In stock |
1.5 in
38.1 mm
|
Black
|
LDPE
|
3 in
76.2 mm
|
2.0-4.0
|
||
| $0.2112 - $0.8072 | 18623 In stock |
1.181 in
30.0 mm
|
Black
|
LDPE
|
1.575 in
40.0 mm
|
1.0-3.0
|
||
| $0.7066 - $1.3017 | 10 In stock |
1.575 in
40.0 mm
|
Black
|
LDPE
|
3.15 in
80.0 mm
|
|
||
| $0.0937 - $0.1728 | Request the lead time here |
0.394 in
10.0 mm
|
Black
|
LDPE
|
0.984 in
25.0 mm
|
0.8-2.0
|
||
| $0.1374 - $0.5253 | 10884 In stock |
0.752 in
19.1 mm
|
Black
|
LDPE
|
1.5 in
38.1 mm
|
1.0-3.0
|
||
| $0.2253 - $0.8609 | 2449 In stock |
1 in
25.4 mm
|
Black
|
LDPE
|
2 in
50.8 mm
|
1.0-3.0
|
||
| $0.7066 - $1.3017 | 20 In stock |
1.575 in
40.0 mm
|
White
|
LDPE - PIR
|
3.15 in
80.0 mm
|
|
||
| $0.1817 - $0.3347 | Request the lead time here |
0.752 in
19.1 mm
|
Grey
|
LDPE - PIR
|
1.5 in
38.1 mm
|
1.0-3.0
|
||
| $0.1002 - $0.1847 | 1516 In stock |
0.5 in
12.7 mm
|
Black
|
LDPE
|
1 in
25.4 mm
|
0.8-2.0
|
||
| $0.1345 - $0.2478 | 15 In stock |
0.787 in
20.0 mm
|
Black
|
LDPE
|
1.181 in
30.0 mm
|
1.0-3.0
|
||
| $2.2178 - $3.1126 | 3 In stock |
1.575 in
40.0 mm
|
Black
|
LDPE
|
2.362 in
60.0 mm
|
|
||
| $0.2814 - $0.5185 | 1365 In stock |
0.984 in
25.0 mm
|
Black
|
LDPE
|
1.575 in
40.0 mm
|
|
||
| $0.1656 - $0.3051 | 2019 In stock |
0.787 in
20.0 mm
|
Black
|
LDPE
|
1.575 in
40.0 mm
|
1.0-3.0
|
||
| $0.2944 - $0.5423 | 20 In stock |
1 in
25.4 mm
|
Grey
|
LDPE - PIR
|
2 in
50.8 mm
|
1.0-3.0
|
||
| $0.4473 - $0.8242 | 15 In stock |
1.181 in
30.0 mm
|
Grey
|
LDPE - PIR
|
2.362 in
60.0 mm
|
|
||
| $0.2973 - $0.5478 | 6 In stock |
0.984 in
25.0 mm
|
Grey
|
LDPE - PIR
|
1.969 in
50.0 mm
|
|
||
| $0.3729 - $0.6869 | Request the lead time here |
1.181 in
30.0 mm
|
White
|
LDPE - PIR
|
2.362 in
60.0 mm
|
|
||
| $0.1135 - $0.2092 | Request the lead time here |
0.394 in
10.0 mm
|
Grey
|
LDPE - PIR
|
0.984 in
25.0 mm
|
|
||
| $5.7432 - $10.5798 | 72 In stock |
3.937 in
100.0 mm
|
Black
|
LDPE
|
5.906 in
150.0 mm
|
|
||
| $0.304 - $0.56 | Request the lead time here |
0.984 in
25.0 mm
|
Black
|
LDPE
|
1.181 in
30.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue