Menu Search

Rectangular Inserts & Glides

In stock

Rectangular Inserts and Glides are ideally suited for the most popular sizes and gauges of rectangle tubes and pipes. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.

They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.

Our extensive range is available in a choice of sizes and colour options.

  • Material: Low-Density Polyethylene (LDPE)
  • Colours: Black, Grey and White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
122 results
Product SKUs information
Item Code Price range Availability Head Width Colour Material Head Length Compatible Tube Gauge View
$2.6183 - $3.6749 Request the lead time here
Black
LDPE
$2.1277 - $2.9863 Request the lead time here
Black
LDPE
$2.0285 - $2.8471 Request the lead time here
Black
LDPE
$2.5936 - $3.6401 Request the lead time here
Black
LDPE
$2.2977 - $3.2248 Request the lead time here
Black
LDPE
$0.7823 - $1.098 Request the lead time here
Black
LDPE
$0.6669 - $0.936 Request the lead time here
Black
LDPE - PIR
$8.349 - $8.7885 Request the lead time here
100.0 mm
White
LDPE
150.0 mm
$0.3272 - $0.4592 Request the lead time here
Black
LDPE - PIR
$0.4738 - $0.665 Request the lead time here
Black
LDPE - PIR
$0.6927 - $0.9722 Request the lead time here
Black
LDPE - PIR
$0.7442 - $1.0445 Request the lead time here
Black
LDPE - PIR
$0.9217 - $1.2937 Request the lead time here
Black
LDPE - PIR
$1.0869 - $1.5255 Request the lead time here
Black
LDPE
$1.5191 - $2.1321 Request the lead time here
Black
LDPE
$0.6755 - $0.9481 Request the lead time here
Black
LDPE
$1.2632 - $1.7729 Request the lead time here
Black
LDPE
$1.6565 - $2.3249 Request the lead time here
Black
LDPE
$0.4856 - $0.6816 Request the lead time here
Black
LDPE - PIR
$0.6698 - $0.9401 Request the lead time here
Black
LDPE - PIR
  • of 7
Rectangular Tube Insert 120.0 mm 100.0 mm Black LDPE

20591335

Price Range
$3.6749 - $2.6183

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Finish
    Polished
  • Colour
    Black
  • Compatible Wall Thickness Range
    3.5 - 6.0 mm | 0.138 - 0.236 in
Rectangular Tube Insert Black LDPE

20591366

Price Range
$2.9863 - $2.1277

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Finish
    Polished
  • Colour
    Black
  • Compatible Wall Thickness Range
    2.0 - 4.5 mm | 0.079 - 0.177 in
Rectangular Tube Insert Black LDPE

20591359

Price Range
$2.8471 - $2.0285

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Finish
    Polished
  • Colour
    Black
  • Compatible Wall Thickness Range
    1.5 - 3.0 mm | 0.059 - 0.118 in
Rectangular Tube Insert Black LDPE

20591403

Price Range
$3.6401 - $2.5936

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Finish
    Polished
  • Colour
    Black
  • Compatible Wall Thickness Range
    3.0 - 5.5 mm | 0.118 - 0.217 in
Rectangular Tube Insert Black LDPE

20591311

Price Range
$3.2248 - $2.2977

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Finish
    Polished
  • Colour
    Black
  • Compatible Wall Thickness Range
    2.0 - 5.5 mm | 0.079 - 0.217 in
Rectangular Tube Insert Black LDPE

20591274

Price Range
$1.098 - $0.7823

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Finish
    Polished
  • Colour
    Black
  • Compatible Wall Thickness Range
    1.5 - 2.0 mm | 0.059 - 0.079 in
Rectangular Tube Insert 60.0 mm 33.0 mm 1.5 mm 3.5 mm Black LDPE - PIR

20590987

Price Range
$0.936 - $0.6669

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Finish
    Polished
  • Colour
    Black
  • Compatible Wall Thickness Range
    1.5 - 3.5 mm | 0.059 - 0.138 in
Rectangular Tube Insert - 150.0 mm; 100.0 mm; Eroded ; LDPE

057914060303

Price Range
$8.7885 - $8.349

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    White
  • Head Height
    7.0 mm
  • Head Length
    150.0 mm
Rectangular Tube Insert 45.0 mm 20.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20590857

Price Range
$0.4592 - $0.3272

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Finish
    Polished
  • Colour
    Black
  • Compatible Wall Thickness Range
    1.0 - 3.0 mm | 0.039 - 0.118 in
Rectangular Tube Insert 60.0 mm 15.0 mm 1.0 mm 2.0 mm Black LDPE - PIR

20590932

Price Range
$0.665 - $0.4738

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Finish
    Polished
  • Colour
    Black
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Rectangular Tube Insert 60.0 mm 35.0 mm 1.5 mm 3.5 mm Black LDPE - PIR

20590994

Price Range
$0.9722 - $0.6927

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Finish
    Polished
  • Colour
    Black
  • Compatible Wall Thickness Range
    1.5 - 3.5 mm | 0.059 - 0.138 in
Rectangular Tube Insert 70.0 mm 40.0 mm 1.5 mm 3.0 mm Black LDPE - PIR

20591045

Price Range
$1.0445 - $0.7442

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Finish
    Polished
  • Colour
    Black
  • Compatible Wall Thickness Range
    1.5 - 3.0 mm | 0.059 - 0.118 in
Rectangular Tube Insert 90.0 mm 50.0 mm 2.0 mm 4.5 mm Black LDPE - PIR

20591175

Price Range
$1.2937 - $0.9217

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Finish
    Polished
  • Colour
    Black
  • Compatible Wall Thickness Range
    2.0 - 4.5 mm | 0.079 - 0.177 in
Rectangular Tube Insert Black LDPE

20591243

Price Range
$1.5255 - $1.0869

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Finish
    Polished
  • Colour
    Black
  • Compatible Wall Thickness Range
    1.5 - 4.5 mm | 0.059 - 0.177 in
Rectangular Tube Insert Black LDPE

20591298

Price Range
$2.1321 - $1.5191

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Finish
    Polished
  • Colour
    Black
  • Compatible Wall Thickness Range
    3.0 - 5.5 mm | 0.118 - 0.217 in
Rectangular Tube Insert Black LDPE

20591267

Price Range
$0.9481 - $0.6755

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Finish
    Polished
  • Colour
    Black
  • Compatible Wall Thickness Range
    1.0 - 3.0 mm | 0.039 - 0.118 in
Rectangular Tube Insert 100.0 mm 30.0 mm Black LDPE

20591212

Price Range
$1.7729 - $1.2632

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Finish
    Polished
  • Colour
    Black
  • Compatible Wall Thickness Range
    1.5 - 3.5 mm | 0.059 - 0.138 in
Rectangular Tube Insert Black LDPE

20591250

Price Range
$2.3249 - $1.6565

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Finish
    Polished
  • Colour
    Black
  • Compatible Wall Thickness Range
    3.0 - 5.5 mm | 0.118 - 0.217 in
Rectangular Tube Insert 85.0 mm 25.0 mm 3.5 mm 5.5 mm Black LDPE - PIR

20591137

Price Range
$0.6816 - $0.4856

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Finish
    Polished
  • Colour
    Black
  • Compatible Wall Thickness Range
    3.5 - 5.5 mm | 0.138 - 0.217 in
Rectangular Tube Insert 90.0 mm 20.0 mm 1.0 mm 2.5 mm Black LDPE - PIR

20591144

Price Range
$0.9401 - $0.6698

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Finish
    Polished
  • Colour
    Black
  • Compatible Wall Thickness Range
    1.0 - 2.5 mm | 0.039 - 0.098 in