Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rectangular Inserts and Glides are ideally suited for the most popular sizes and gauges of rectangle tubes and pipes. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.
They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.
Our extensive range is available in a choice of sizes and colour options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Width | Colour | Material | Head Length | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|
| $0.277 - $0.5105 | 1978 In stock |
1 in
25.4 mm
|
Black
|
LDPE
|
1.5 in
38.1 mm
|
1.0-3.0
|
||
| $0.376 - $0.6928 | Request the lead time here |
1.252 in
31.8 mm
|
Grey
|
LDPE - PIR
|
2 in
50.8 mm
|
1.0-3.0
|
||
| $1.3238 - $2.4387 | Request the lead time here |
2.362 in
60.0 mm
|
White
|
LDPE - PIR
|
4.724 in
120.0 mm
|
|
||
| $0.492 - $0.9063 | Request the lead time here |
0.984 in
25.0 mm
|
Black
|
LDPE
|
2.756 in
70.0 mm
|
|
||
| $0.6232 - $1.148 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
LDPE
|
3.937 in
100.0 mm
|
|
||
| $0.3331 - $0.6137 | 1020 In stock |
0.787 in
20.0 mm
|
Black
|
LDPE
|
2.362 in
60.0 mm
|
|
||
| $0.1715 - $0.316 | Request the lead time here |
0.787 in
20.0 mm
|
White
|
LDPE - PIR
|
1.378 in
35.0 mm
|
|
||
| $0.1413 - $0.2601 | 2469 In stock |
0.626 in
15.9 mm
|
Grey
|
LDPE - PIR
|
1.374 in
34.9 mm
|
1.0-3.0
|
||
| $0.8896 - $1.6387 | 20 In stock |
1.969 in
50.0 mm
|
Grey
|
LDPE - PIR
|
2.953 in
75.0 mm
|
|
||
| $0.5377 - $0.9905 | Request the lead time here |
1.575 in
40.0 mm
|
Grey
|
LDPE - PIR
|
2.362 in
60.0 mm
|
|
||
| $11.7861 - $21.7112 | 318 In stock |
1.969 in
50.0 mm
|
Black
|
LDPE
|
5.906 in
150.0 mm
|
|
||
| $0.5757 - $2.20 | 282 In stock |
0.984 in
25.0 mm
|
Black
|
LDPE
|
2.953 in
75.0 mm
|
|
||
| $1.5884 - $2.9262 | Request the lead time here |
2.362 in
60.0 mm
|
Grey
|
LDPE - PIR
|
4.724 in
120.0 mm
|
|
||
| $0.5743 - $1.058 | 907 In stock |
0.984 in
25.0 mm
|
Black
|
LDPE
|
2.362 in
60.0 mm
|
|
||
| $1.3371 - $2.4633 | Request the lead time here |
2.362 in
60.0 mm
|
Black
|
LDPE
|
4.724 in
120.0 mm
|
|
||
| $0.1124 - $0.2072 | Request the lead time here |
0.394 in
10.0 mm
|
Black
|
LDPE - PIR
|
1.378 in
35.0 mm
|
|
||
| $0.3276 - $0.6036 | Request the lead time here |
0.984 in
25.0 mm
|
Grey
|
LDPE - PIR
|
1.575 in
40.0 mm
|
|
||
| $0.285 - $1.0891 | Request the lead time here |
1.252 in
31.8 mm
|
Black
|
LDPE
|
2 in
50.8 mm
|
1.0-3.0
|
||
| $0.2036 - $0.375 | Request the lead time here |
0.787 in
20.0 mm
|
Grey
|
LDPE - PIR
|
1.378 in
35.0 mm
|
|
||
| $0.3331 - $0.6137 | Request the lead time here |
0.787 in
20.0 mm
|
White
|
LDPE - PIR
|
2.362 in
60.0 mm