Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rectangular Inserts and Glides are ideally suited for the most popular sizes and gauges of rectangle tubes and pipes. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.
They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.
Our extensive range is available in a choice of sizes and colour options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Width | Colour | Material | Head Length | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|
| $1.0617 - $1.9558 | Request the lead time here |
|
Black
|
HDPE
|
|
|
||
| $2.2804 - $4.2007 | Request the lead time here |
1.969 in
50.0 mm
|
Black
|
LDPE
|
4.724 in
120.0 mm
|
|
||
| $0.6419 - $1.1824 | Request the lead time here |
1.181 in
30.0 mm
|
Black
|
LDPE
|
3.15 in
80.0 mm
|
|
||
| $2.7364 - $5.0409 | Request the lead time here |
3.937 in
100.0 mm
|
Black
|
LDPE
|
4.724 in
120.0 mm
|
|
||
| $0.6419 - $1.1824 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
LDPE
|
3.937 in
100.0 mm
|
|
||
| $0.5236 - $0.9646 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
LDPE
|
3.15 in
80.0 mm
|
|
||
| $1.3513 - $2.4892 | Request the lead time here |
1.969 in
50.0 mm
|
Black
|
LDPE
|
3.543 in
90.0 mm
|
|
||
| $2.2804 - $4.2007 | Request the lead time here |
3.15 in
80.0 mm
|
Black
|
LDPE
|
3.937 in
100.0 mm
|
|
||
| $0.4119 - $0.7589 | Request the lead time here |
0.787 in
20.0 mm
|
Grey
|
LDPE - PIR
|
2.362 in
60.0 mm
|
|
||
| $0.1014 - $0.1867 | 19 In stock |
0.591 in
15.0 mm
|
Black
|
LDPE
|
0.984 in
25.0 mm
|
|
||
| $0.5911 - $1.0891 | Request the lead time here |
0.984 in
25.0 mm
|
Black
|
LDPE
|
3.15 in
80.0 mm
|
|
||
| $0.0844 - $0.1555 | Request the lead time here |
0.394 in
10.0 mm
|
Black
|
LDPE
|
1.181 in
30.0 mm
|
|
||
| $0.8783 - $1.618 | 110 In stock |
1.969 in
50.0 mm
|
Black
|
LDPE
|
2.756 in
70.0 mm
|
|
||
| $0.1766 - $0.3254 | 18 In stock |
0.787 in
20.0 mm
|
Black
|
LDPE
|
1.378 in
35.0 mm
|
|
||
| $0.7635 - $1.4065 | 728 In stock |
1.969 in
50.0 mm
|
Black
|
LDPE
|
2.953 in
75.0 mm
|
|
||
| $0.1212 - $0.2234 | Request the lead time here |
0.626 in
15.9 mm
|
Black
|
LDPE
|
1.374 in
34.9 mm
|
1.0-3.0
|
||
| $0.3391 - $0.6246 | Request the lead time here |
1 in
25.4 mm
|
Grey
|
LDPE - PIR
|
1.5 in
38.1 mm
|
1.0-3.0
|
||
| $0.7635 - $1.4065 | 10 In stock |
1.969 in
50.0 mm
|
White
|
LDPE - PIR
|
2.953 in
75.0 mm
|
|
||
| $1.4809 - $2.728 | 356 In stock |
1.969 in
50.0 mm
|
Black
|
LDPE
|
3.937 in
100.0 mm
|
|
||
| $1.3549 - $5.1775 | Request the lead time here |
1.575 in
40.0 mm
|
Black
|
LDPE - PIR
|
3.937 in
100.0 mm