Rectangular Inserts and Glides are ideally suited lightweight rectangle tube and pipe applications. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.
They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Head Width | Head Height | Head Length | Compatible Tube Gauge | View |
---|---|---|---|---|---|---|---|
$0.2788 - $0.5136 | Request the lead time here |
1.575 in
40.0 mm
|
0.157 in
4.0 mm
|
1.575 in
40.0 mm
|
1.0-2.0
|
||
$0.1476 - $0.2719 | 20 In stock |
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
1.575 in
40.0 mm
|
1.0-2.0
|
||
$0.3608 - $0.6645 | Request the lead time here |
1.969 in
50.0 mm
|
0.157 in
4.0 mm
|
1.969 in
50.0 mm
|
1.0-2.0
|
||
$0.4347 - $0.8008 | 779 In stock |
1.969 in
50.0 mm
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
1.0-2.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue