Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 5.236 in |
|---|---|
| Overall Length | 133.0 mm |
| Overall Width | 2.362 in |
| Overall Width | 60.0 mm |
| Overall Height | 23.0 mm |
| Overall Height | 0.906 in |
| Number of Mounting Holes | 4 |
| Screw Hole Diameter | 6.0 mm |
| Screw Hole Diameter | 0.236 in |
| Mounting Hole Length | 114.0 mm |
| Mounting Hole Length | 4.488 in |
| Mounting Hole Width | 1.614 in |
| Mounting Hole Width | 41.0 mm |
| Handle Style | Flush |
| Recessed Shape/Style | Rectangular |
| Handle Type | Recessed Handle |
| Mount Type | Screw Mount |
| Handle Material | Glass Filled Nylon 6 |
| Full Material | Polyamide 6 + Glass Fibre |
| Handle Colour | Black |
| Handle Finish | No Finish |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue