| Quantity | Unit price |
|---|---|
| 1 - 4 | $74.6338 |
| 5 - 24 | $70.9021 |
| 25 + | $67.357 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 4.882 in |
|---|---|
| Overall Length | 124.0 mm |
| Overall Width | 2.323 in |
| Overall Width | 59.0 mm |
| Overall Height | 0.63 in |
| Overall Height | 16.0 mm |
| Number of Mounting Holes | 2 |
| Mounting Hole Length | 2.362 in |
| Mounting Hole Length | 60.0 mm |
| Handle Style | Folding Handle |
| Recessed Shape/Style | Rectangular |
| Mount Type | Screw Mount |
| Handle Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue