Quick Release Plugs are designed to remain attached to the hose while providing secure and sealing solutions. They are male fittings for the ISO A and ISO B series. They provide great protection against dirt, moisture, and corrosion and prevent leaks.
They also feature a quick-release mechanism that makes installing them simple without additional tools. It can withstand temperatures from -40C to 135C and is commonly used in automotive, electronics, manufacturing, and hydraulic systems applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inner Ring Inside Diameter | Thread Size | Plug Diameter | View | |
|---|---|---|---|---|---|---|
| $2.085 - $3.8406 | Request the lead time here |
|
|
1.594 in
40.5 mm
|
||
| $1.5787 - $6.0326 | 22 In stock |
|
|
0.787 in
20.0 mm
|
||
| $1.6208 - $2.9858 | Request the lead time here |
|
|
0.61 in
15.5 mm
|
||
| $1.8945 - $7.2391 | 13 In stock |
|
|
1.437 in
36.5 mm
|
||
| $1.9682 - $3.6257 | 159 In stock |
|
|
1.15 in
29.2 mm
|
||
| $1.9247 - $3.5454 | Request the lead time here |
|
|
1.287 in
32.7 mm
|
||
| $1.585 - $2.9197 | 12 In stock |
|
|
0.5 in
12.7 mm
|
||
| $1.684 - $6.4348 | 52 In stock |
|
|
0.929 in
23.6 mm
|
||
| $1.8288 - $3.369 | 9 In stock |
|
|
0.72 in
18.3 mm
|
||
| $1.8427 - $3.3945 | 20 In stock |
|
|
1.012 in
25.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue