Quantity | Unit price |
---|---|
25 - 124 | $9.6921 |
125 - 624 | $9.2075 |
625 + | $8.7471 |
Grip Length | 21.0 mm |
---|---|
Grip Length | 0.827 in |
Key Type | Slotted Key |
Material | Die Cast Zinc Alloy |
Finish | Chrome Plated |
Handle Type | Mini Quarter Turn Handle |
Maximum Grip | 21.0 mm |
Maximum Grip | 0.827 in |
Cam Length | 21.0 mm |
Cam Length | 0.827 in |
Knob Length | 16.2 mm |
Knob Length | 0.638 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue