| Quantity | Unit price |
|---|---|
| 10 - 49 | $8.233 |
| 50 - 249 | $7.8214 |
| 250 + | $7.4303 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Cam Length | 30.5 mm |
|---|---|
| Cam Length | 1.201 in |
| Maximum Grip | 18.0 mm |
| Maximum Grip | 0.709 in |
| Mounting Hole Length | 22.5 mm |
| Mounting Hole Length | 0.886 in |
| Mounting Hole Width | 0.791 in |
| Mounting Hole Width | 20.1 mm |
| Cam Material | Stainless Steel |
| Colour | Black |
| Key Type | No Key |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue