| Quantity | Unit price |
|---|---|
| 1 - 4 | $46.4485 |
| 5 - 24 | $44.126 |
| 25 + | $41.9197 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Grip Range | 22.0 mm |
|---|---|
| Grip Range | 0.866 in |
| Mounting Hole Width | 9.0 mm |
| Mounting Hole Width | 0.354 in |
| Mounting Hole Length | 1.575 in |
| Mounting Hole Length | 40.0 mm |
| Cam Length | 73.0 mm |
| Cam Length | 2.874 in |
| Handle Length | 4.665 in |
| Handle Length | 118.5 mm |
| Latch Style | Cam Latch |
| Key Type | No Key |
| Handle Shape | L-Shape |
| Mounting Orientation | Universal |
| Colour | Natural |
| Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue