Edge Protector with a steel spring core provides protection to steel edges. The flexible profiles have a clip-on design, and can be conveniently pressed on by hand. This makes them quick and easy to use.
Suitable for temperatures from -25C up to 90C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Clamp Width | Colour | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| $51.1117 - $56.6335 | Request the lead time here |
0.118 in
3.0 mm
|
Grey
|
0.354 in
9.0 mm
|
0.492 in
12.5 mm
|
||
| $73.8362 - $81.8129 | Request the lead time here |
0.157 in
4.0 mm
|
Black
|
0.433 in
11.0 mm
|
0.65 in
16.5 mm
|
||
| $116.2589 - $128.8188 | 3 In stock |
0.059 in
1.5 mm
|
Black
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| $51.1117 - $56.6335 | Request the lead time here |
0.118 in
3.0 mm
|
White
|
0.354 in
9.0 mm
|
0.492 in
12.5 mm
|
||
| $54.5192 - $60.4091 | Request the lead time here |
0.118 in
3.0 mm
|
Grey
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
| $101.631 - $112.6106 | 2 In stock |
0.079 in
2.0 mm
|
Black
|
0.272 in
6.9 mm
|
0.37 in
9.4 mm
|
||
| $54.5192 - $60.4091 | Request the lead time here |
0.118 in
3.0 mm
|
Black
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
| $47.1425 - $52.2355 | Request the lead time here |
0.079 in
2.0 mm
|
White
|
0.272 in
6.9 mm
|
0.37 in
9.4 mm
|
||
| $54.5192 - $60.4091 | Request the lead time here |
0.118 in
3.0 mm
|
White
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
| $56.9973 - $63.1549 | Request the lead time here |
0.157 in
4.0 mm
|
White
|
0.433 in
11.0 mm
|
0.65 in
16.5 mm
|
||
| $6.1126 - $6.773 | Request the lead time here |
0.059 in
1.5 mm
|
White
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| $53.435 - $59.2077 | Request the lead time here |
0.157 in
4.0 mm
|
Grey
|
0.433 in
11.0 mm
|
0.65 in
16.5 mm
|
||
| $55.6948 - $61.7117 | Request the lead time here |
0.059 in
1.5 mm
|
Grey
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| $53.3378 - $59.1001 | Request the lead time here |
0.079 in
2.0 mm
|
Grey
|
0.272 in
6.9 mm
|
0.37 in
9.4 mm
|
||
| $68.5362 - $75.9404 | Request the lead time here |
0.079 in
2.0 mm
|
White
|
0.567 in
14.4 mm
|
0.394 in
10.0 mm
|
||
| $103.3851 - $114.5541 | Request the lead time here |
0.118 in
3.0 mm
|
White
|
0.382 in
9.7 mm
|
0.846 in
21.5 mm
|
||
| $83.3088 - $92.3089 | Request the lead time here |
0.079 in
2.0 mm
|
Black
|
0.567 in
14.4 mm
|
0.394 in
10.0 mm
|
||
| $87.2005 - $96.621 | Request the lead time here |
0.315 in
8.0 mm
|
Grey
|
0.465 in
11.8 mm
|
0.642 in
16.3 mm
|
||
| $144.421 - $160.0233 | Request the lead time here |
0.118 in
3.0 mm
|
Black
|
0.78 in
19.8 mm
|
0.598 in
15.2 mm
|
||
| $77.781 - $86.1839 | Request the lead time here |
0.315 in
8.0 mm
|
Black
|
0.465 in
11.8 mm
|
0.642 in
16.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue