| Quantity | Unit price |
|---|---|
| 10 - 49 | $0.9002 |
| 50 - 249 | $0.8552 |
| 250 + | $0.8124 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Minimum Clamp Width | 1.0 mm |
|---|---|
| Minimum Clamp Width | 0.039 in |
| Maximum Clamp Width | 0.079 in |
| Maximum Clamp Width | 2.0 mm |
| Overall Height | 9.5 mm |
| Overall Height | 0.374 in |
| Roll Length | 10.0 m |
| Roll Length | 32.808 ft |
| Overall Width | 9.0 mm |
| Overall Width | 0.354 in |
| Thickness | 0.063 in |
| Thickness | 1.6 mm |
| Colour | Black |
| Type | Edge Protector |
| Material | PVC |
| Roll Quantity | 1 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue