| Quantity | Unit price |
|---|---|
| 10 - 49 | $1.1868 |
| 50 - 249 | $1.1275 |
| 250 + | $1.0711 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Height | 0.394 in |
|---|---|
| Overall Height | 10.0 mm |
| Roll Length | 10.0 m |
| Roll Length | 32.808 ft |
| Overall Width | 6.2 mm |
| Overall Width | 0.244 in |
| Colour | Black |
| Type | Edge Protector |
| Material | PVC |
| Roll Quantity | 1 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue