These rivets are a one-piece design with a pre-driven pin. Many styles avaiable for a variety of hole sizes and panel thicknesses. Removable by png out the pin
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Diameter | Minimum Compatible Panel Thickness | Anchor Length | Maximum Compatible Panel Thickness | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|
| $0.4679 - $0.4925 | Request the lead time here |
1 in
25.4 mm
|
0.472 in
12.0 mm
|
1.063 in
27.0 mm
|
0.591 in
15.0 mm
|
0.276 - 0.276 in
7 - 7.0 mm
|
||
| $0.4652 - $0.8569 | Request the lead time here |
0.984 in
25.0 mm
|
0.035 in
0.9 mm
|
0.992 in
25.2 mm
|
0.189 in
4.8 mm
|
0.374 in
9.5 mm
|
||
| $0.8691 - $0.9148 | Request the lead time here |
1.181 in
30.0 mm
|
1.142 in
29.0 mm
|
1.969 in
50.0 mm
|
1.22 in
31.0 mm
|
0.453 in
11.5 mm
|
||
| $0.5858 - $0.6165 | Request the lead time here |
0.299 in
7.6 mm
|
0.264 in
6.7 mm
|
0.469 in
11.9 mm
|
0.291 in
7.4 mm
|
0.146 - 0.154 in
3.7 - 3.9 mm
|
||
| $0.1115 - $0.1174 | Request the lead time here |
0.217 in
5.5 mm
|
0.154 in
3.9 mm
|
0.37 in
9.4 mm
|
0.181 in
4.6 mm
|
0.122 - 0.128 in
3.1 - 3.3 mm
|
||
| $0.2727 - $0.287 | Request the lead time here |
0.217 in
5.5 mm
|
0.106 in
2.7 mm
|
0.319 in
8.1 mm
|
0.13 in
3.3 mm
|
0.122 - 0.128 in
3.1 - 3.3 mm
|
||
| $0.2727 - $0.287 | Request the lead time here |
0.217 in
5.5 mm
|
0.24 in
6.1 mm
|
0.457 in
11.6 mm
|
0.264 in
6.7 mm
|
0.122 - 0.128 in
3.1 - 3.3 mm
|
||
| $0.2089 - $0.385 | Request the lead time here |
0.252 in
6.4 mm
|
0.138 in
3.5 mm
|
0.449 in
11.4 mm
|
0.197 in
5.0 mm
|
0.142 in
3.6 mm
|
||
| $0.2392 - $0.4409 | 1020 In stock |
0.354 in
9.0 mm
|
0.217 in
5.5 mm
|
0.638 in
16.2 mm
|
0.295 in
7.5 mm
|
0.193 in
4.9 mm
|
||
| $0.2112 - $0.389 | Request the lead time here |
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
0.138 in
3.5 mm
|
0.161 in
4.1 mm
|
||
| $0.2252 - $0.4149 | Request the lead time here |
0.354 in
9.0 mm
|
0.079 in
2.0 mm
|
0.449 in
11.4 mm
|
0.138 in
3.5 mm
|
0.193 in
4.9 mm
|
||
| $0.2189 - $0.4033 | Request the lead time here |
0.315 in
8.0 mm
|
0.138 in
3.5 mm
|
0.472 in
12.0 mm
|
0.217 in
5.5 mm
|
0.161 in
4.1 mm
|
||
| $0.235 - $0.433 | Request the lead time here |
0.354 in
9.0 mm
|
0.138 in
3.5 mm
|
0.52 in
13.2 mm
|
0.217 in
5.5 mm
|
0.193 in
4.9 mm
|
||
| $0.2727 - $0.287 | Request the lead time here |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.346 in
8.8 mm
|
0.181 in
4.6 mm
|
0.098 - 0.103 in
2.5 - 2.6 mm
|
||
| $0.3349 - $0.3526 | Request the lead time here |
0.587 in
14.9 mm
|
0.098 in
2.5 mm
|
0.898 in
22.8 mm
|
0.315 in
8.0 mm
|
0.252 - 0.276 in
6.4 - 7 mm
|
||
| TR-4 | $0.485 - $0.5106 | 1015 In stock |
0.587 in
14.9 mm
|
0.118 in
3.0 mm
|
0.831 in
21.1 mm
|
0.315 in
8.0 mm
|
0.315 - 0.325 in
8.0 - 8.3 mm
|
|
| $0.2499 - $0.2631 | Request the lead time here |
0.283 in
7.2 mm
|
0.059 in
1.5 mm
|
0.445 in
11.3 mm
|
0.181 in
4.6 mm
|
0.193 - 0.205 in
4.9 - 5.2 mm
|
||
| $0.4251 - $0.4475 | Request the lead time here |
0.984 in
25.0 mm
|
0.098 in
2.5 mm
|
0.898 in
22.8 mm
|
0.35 in
8.9 mm
|
0.248 - 0.276 in
6.3 - 7 mm
|
||
| $0.284 - $0.5233 | 5 In stock |
0.283 in
7.2 mm
|
0.059 in
1.5 mm
|
0.449 in
11.4 mm
|
0.181 in
4.6 mm
|
0.197 - 0.197 in
5 - 5.0 mm
|
||
| $0.3091 - $0.5695 | Request the lead time here |
0.709 in
18.0 mm
|
0.354 in
9.0 mm
|
0.906 in
23.0 mm
|
0.512 in
13.0 mm
|
0.276 - 0.276 in
7 - 7.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue