Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Load Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Load Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.
Materials include; Nylon 6/6 and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.
Sold separately is a Rivet Hand Tool, offering faster fixing and is the recommended application method.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Rivet Type | Compatible Hole Diameter | Colour | Material | Head Diameter | Maximum Compatible Panel Thickness | View |
---|---|---|---|---|---|---|---|---|---|
$0.0255 - $0.0469 | 1460 In stock |
Spreading
|
|
Natural
|
Nylon 6/6
|
0.335 in
8.5 mm
|
0.276 in
7.0 mm
|
||
$0.0351 - $0.0389 | 1264 In stock |
Spreading
|
|
Natural
|
Nylon 6/6
|
0.28 in
7.1 mm
|
0.343 in
8.7 mm
|
||
$0.0417 - $0.0462 | 1259 In stock |
Spreading
|
0.197 in
5.0 mm
|
Black
|
Nylon
|
0.28 in
7.1 mm
|
0.197 in
5.0 mm
|
||
$0.024 - $0.044 | 1265 In stock |
Spreading
|
|
Black
|
Nylon 6/6
|
0.335 in
8.5 mm
|
0.276 in
7.0 mm
|
||
$0.0352 - $0.037 | 517 In stock |
Spreading
|
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
||
$0.1166 - $0.1291 | 510 In stock |
Spreading
|
|
Natural
|
Nylon 6/6
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
||
$0.0776 - $0.0861 | 510 In stock |
Spreading
|
|
Black
|
Nylon 6/6
|
0.433 in
11.0 mm
|
0.374 in
9.5 mm
|
||
$0.0214 - $0.0394 | 1263 In stock |
Spreading
|
|
Natural
|
Nylon 6/6
|
0.256 in
6.5 mm
|
0.236 in
6.0 mm
|
||
$0.0327 - $0.0345 | 760 In stock |
Spreading
|
|
Black
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
$0.2311 - $0.2433 | Request the lead time here |
Spreading Rivet
|
|
Black
|
Nylon 6
|
0.37 in
9.4 mm
|
0.24 in
6.1 mm
|
||
$0.0703 - $0.0778 | 771 In stock |
Spreading
|
|
Natural
|
Nylon 6/6
|
0.433 in
11.0 mm
|
0.276 in
7.0 mm
|
||
$0.015 - $0.0276 | 2520 In stock |
Spreading
|
|
Black
|
Nylon 6/6
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
||
$0.0414 - $0.0435 | 760 In stock |
Spreading
|
|
Black
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
||
$0.0778 - $0.0863 | 256 In stock |
Spreading
|
|
Natural
|
Nylon 6/6
|
0.433 in
11.0 mm
|
0.374 in
9.5 mm
|
||
$0.0526 - $0.0582 | 755 In stock |
Spreading
|
|
Black
|
Nylon 6/6
|
0.343 in
8.7 mm
|
0.185 in
4.7 mm
|
||
$0.1601 - $0.1686 | Request the lead time here |
Spreading Rivet
|
|
Black
|
Nylon 6
|
0.315 in
8.0 mm
|
0.142 in
3.6 mm
|
||
$0.0201 - $0.037 | 1268 In stock |
Spreading
|
|
Black
|
Nylon 6/6
|
0.256 in
6.5 mm
|
0.236 in
6.0 mm
|
||
$0.035 - $0.0387 | 1269 In stock |
Spreading
|
|
Black
|
Nylon 6/6
|
0.28 in
7.1 mm
|
0.343 in
8.7 mm
|
||
$0.0157 - $0.029 | 2518 In stock |
Spreading
|
|
Black
|
Nylon 6/6
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
$0.2312 - $0.2561 | 1030 In stock |
Spreading Rivet
|
|
Natural
|
Nylon 6/6
|
0.429 in
10.9 mm
|
0.28 in
7.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue