Load Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Load Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.
Materials include; Nylon 6/6 and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.
Sold separately is a Rivet Hand Tool, offering faster fixing and is the recommended application method.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Rivet Type | Compatible Hole Diameter | Colour | Material | Head Diameter | Maximum Compatible Panel Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.2312 - $0.2561 | 1030 In stock |
Spreading Rivet
|
|
Natural
|
Nylon 6/6
|
0.429 in
10.9 mm
|
0.28 in
7.1 mm
|
||
| $0.015 - $0.0276 | 2520 In stock |
Spreading
|
|
Black
|
Nylon 6/6
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
||
| $0.0145 - $0.0268 | 2518 In stock |
Spreading
|
|
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
||
| $0.0421 - $0.0443 | 771 In stock |
Spreading
|
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| $0.0778 - $0.0863 | 256 In stock |
Spreading
|
|
Natural
|
Nylon 6/6
|
0.433 in
11.0 mm
|
0.374 in
9.5 mm
|
||
| $0.0417 - $0.0462 | 1259 In stock |
Spreading
|
|
Black
|
Nylon 6/6
|
0.28 in
7.1 mm
|
0.197 in
5.0 mm
|
||
| $0.035 - $0.0387 | 1269 In stock |
Spreading
|
|
Black
|
Nylon 6/6
|
0.28 in
7.1 mm
|
0.343 in
8.7 mm
|
||
| $0.0729 - $0.0808 | 510 In stock |
Spreading
|
|
Black
|
Nylon 6/6
|
0.433 in
11.0 mm
|
0.276 in
7.0 mm
|
||
| $0.0155 - $0.0286 | 2500 In stock |
Spreading
|
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| $0.0776 - $0.0861 | 510 In stock |
Spreading
|
|
Black
|
Nylon 6/6
|
0.433 in
11.0 mm
|
0.374 in
9.5 mm
|
||
| $0.0327 - $0.0345 | 760 In stock |
Spreading
|
|
Black
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| $0.1689 - $0.1777 | 1020 In stock |
Spreading Rivet
|
|
Natural
|
Nylon 6/6
|
0.469 in
11.9 mm
|
0.5 in
12.7 mm
|
||
| $0.2198 - $0.2313 | Request the lead time here |
Spreading Rivet
|
|
Black
|
Nylon 6
|
0.37 in
9.4 mm
|
0.201 in
5.1 mm
|
||
| $0.183 - $0.1926 | 1019 In stock |
Spreading
|
|
Black
|
Nylon 6/6
|
0.437 in
11.1 mm
|
0.252 in
6.4 mm
|
||
| $1.0592 - $1.1736 | 1020 In stock |
Spreading Rivet
|
|
Black
|
Nylon 6/6
|
0.37 in
9.4 mm
|
0.157 in
4.0 mm
|
||
| $0.0255 - $0.0469 | 1460 In stock |
Spreading
|
|
Natural
|
Nylon 6/6
|
0.335 in
8.5 mm
|
0.276 in
7.0 mm
|
||
| $0.1076 - $0.1193 | 509 In stock |
Spreading
|
|
Black
|
Nylon 6/6
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
||
| $0.0351 - $0.0389 | 1014 In stock |
Spreading
|
|
Natural
|
Nylon 6/6
|
0.28 in
7.1 mm
|
0.343 in
8.7 mm
|
||
| $0.0201 - $0.037 | 1268 In stock |
Spreading
|
|
Black
|
Nylon 6/6
|
0.256 in
6.5 mm
|
0.236 in
6.0 mm
|
||
| $0.6066 - $0.6721 | 1020 In stock |
Spreading Rivet
|
|
Natural
|
Nylon 6/6
|
0.37 in
9.4 mm
|
0.157 in
4.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue