Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 100 - 999 | $0.0937 |
| 1000 - 4999 | $0.0535 |
| 5000 + | $0.0508 |
| Colour | Black |
|---|---|
| Material | Nylon 6/6 |
| Rivet Type | Push Rivet |
| Standards | RoHS |
| Anchor Length | 0.225 in |
| Anchor Length | 5.7 mm |
| Compatible Panel Thickness Range | 0.8 - 3.6 mm |
| Compatible Panel Thickness Range | 0.031 - 0.142 in |
| Maximum Compatible Panel Thickness | 0.142 in |
| Maximum Compatible Panel Thickness | 3.6 mm |
| Maximum Operating Temperature | 257 °F |
| Maximum Operating Temperature | 125 °C |
| Minimum Compatible Panel Thickness | 0.031 in |
| Minimum Compatible Panel Thickness | 0.8 mm |
| Minimum Operating Temperature | -40 °F |
| Minimum Operating Temperature | -40 °C |
| Full Material | Nylon 6/6 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue