Menu Search

Push-In Rivets - Snap

In stock

Snap Rivets are a quick and easy fastener solution that can be installed without the need for any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.

Browse our range that is available in a choice of Nylon materials, including; Nylon 6, Nylon 6/66 and Nylon 4/6. These options are manufactured with flame resistance ratings of UL94 V0 and UL94 V2. Also available in our Snap Rivets range are options intended for high temperature applications. These rivet options are made from Polysulfide (PSU) and are flame rated to UL94 HB - they can withstands temperatures of up to 311F (155C).

  • Provides solid connections by means of blind fixing
  • Good thermal and electrical insulation properties
  • Colours: Black, White and Tan
  • No tools needed.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
161 results
Product SKUs information
Item Code Price range Availability Colour Material Head Height Head Diameter Pin Length Compatible Panel Thickness Range Compatible Hole Diameter Range View
SR-2048W $0.1236 - $0.13 1029 In stock
White
Nylon 6
1.2 mm
4.2 mm
5.5 mm
2.9 - 3.6 mm
2.1 - 2.2 mm
$0.1973 - $0.2077 1016 In stock
White
Nylon 6
1.2 mm
4.2 mm
4.5 mm
1.0 - 3.0 mm
2.7 - 2.8 mm
SR-3045W $0.1091 - $0.1149 1018 In stock
White
Nylon 6
1.6 mm
6.4 mm
6.1 mm
2.0 - 3.0 mm
3.1 - 3.2 mm
$0.1045 - $0.1101 1030 In stock
White
Nylon 6
1.8 mm
8.0 mm
9.0 mm
5.5 - 6.5 mm
3.1 - 3.2 mm
$0.1973 - $0.2077 1014 In stock
White
Nylon 6
1.4 mm
5.0 mm
6.1 mm
2.7 - 3.6 mm
2.7 - 2.8 mm
$0.1035 - $0.1088 1027 In stock
White
Nylon 6
1.6 mm
6.4 mm
6.1 mm
3.0 - 4.0 mm
3.1 - 3.2 mm
$0.1973 - $0.2077 1018 In stock
Black
Nylon 6
1.2 mm
4.2 mm
4.5 mm
1.0 - 2.0 mm
2.7 - 2.8 mm
$0.1655 - $0.1741 1020 In stock
White
Nylon 6
1.8 mm
8.0 mm
11.0 mm
6.5 - 7.5 mm
3.1 - 3.2 mm
$0.102 - $0.1074 1030 In stock
White
Nylon 6
1.6 mm
6.4 mm
5.1 mm
1.0 - 2.0 mm
3.1 - 3.2 mm
$0.1395 - $0.1468 1020 In stock
Black
Nylon 6
1.6 mm
6.4 mm
3.8 mm
1.3 - 2.0 mm
2.1 - 2.2 mm
$0.1973 - $0.2077 1108 In stock
White
Nylon 6
1.6 mm
6.4 mm
5.5 mm
2.1 - 2.8 mm
2.1 - 2.2 mm
$0.1973 - $0.2077 2017 In stock
Black
Nylon 6
1.6 mm
6.4 mm
7.8 mm
5.1 - 6.0 mm
2.7 - 2.8 mm
$0.1507 - $0.1587 1022 In stock
Black
Nylon 6
1.6 mm
6.4 mm
9.0 mm
5.0 - 6.0 mm
3.1 - 3.2 mm
$0.129 - $0.1359 1019 In stock
Black
Nylon 6
1.8 mm
8.0 mm
7.1 mm
2.5 - 3.5 mm
4.1 - 4.2 mm
$0.2137 - $0.2249 1018 In stock
White
Nylon 6
1.4 mm
5.0 mm
6.5 mm
1.5 - 2.5 mm
5.1 - 5.2 mm
$0.2137 - $0.2249 1018 In stock
White
Nylon 6
1.4 mm
5.0 mm
6.5 mm
2.5 - 3.5 mm
5.1 - 5.2 mm
$0.2711 - $0.2854 1010 In stock
Black
Nylon 6
1.6 mm
6.4 mm
10.0 mm
3.5 - 5.5 mm
6.1 - 6.2 mm
$0.1071 - $0.1126 Request the lead time here
Tan
Nylon 4/6
1.6 mm
6.4 mm
2.0 - 3.0 mm
3.1 - 3.2 mm
$0.1973 - $0.2077 1018 In stock
Black
Nylon 6
1.8 mm
8.0 mm
7.2 mm
3.7 - 4.4 mm
2.1 - 2.2 mm
$0.1585 - $0.1668 Request the lead time here
Tan
Nylon 4/6
1.6 mm
6.4 mm
5.5 - 6.5 mm
3.6 - 4.2 mm
  • of 9
Snap Rivet - White;Nylon 6; Compatible Panel Thickness Range 2.9 - 3.6 mm | 0.114 - 0.142 in

SR-2048W

Price Range
$0.13 - $0.1236

Stock Levels
1029 In stock
Attributes
  • Anchor Length
    4.8 mm
  • Pin Length
    5.5 mm
  • Pin Head Diameter
    4.2 mm
  • Pin Head Height
    1.2 mm
  • Head Diameter
    4.2 mm
Snap Rivet - White;Nylon 6; Compatible Panel Thickness Range 1.0 - 3.0 mm | 0.039 - 0.118 in

SR-2642W

Price Range
$0.2077 - $0.1973

Stock Levels
1016 In stock
Attributes
  • Anchor Length
    4.2 mm
  • Pin Length
    4.5 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    4.2 mm
Snap Rivet - Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.122 - 0.126 in; White;Nylon 6

SR-3045W

Price Range
$0.1149 - $0.1091

Stock Levels
1018 In stock
Attributes
  • Anchor Length
    4.5 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Snap Rivet - White;Nylon 6; Compatible Panel Thickness Range 5.5 - 6.5 mm | 0.217 - 0.256 in

SR-3080W

Price Range
$0.1101 - $0.1045

Stock Levels
1030 In stock
Attributes
  • Anchor Length
    8.0 mm
  • Pin Length
    9.0 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    8.0 mm
Snap Rivet - White;Nylon 6; Compatible Panel Thickness Range 2.7 - 3.6 mm | 0.106 - 0.142 in

SR-2648W

Price Range
$0.2077 - $0.1973

Stock Levels
1014 In stock
Attributes
  • Anchor Length
    4.8 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    5.0 mm
Snap Rivet - White;Nylon 6; Compatible Panel Thickness Range 3.0 - 4.0 mm | 0.118 - 0.157 in

SR-3055W

Price Range
$0.1088 - $0.1035

Stock Levels
1027 In stock
Attributes
  • Anchor Length
    5.6 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Snap Rivet - Black; Nylon 6; Compatible Hole Diameter Range 2.7 - 2.8 mm | 0.106 - 0.110 in

SR-2632B

Price Range
$0.2077 - $0.1973

Stock Levels
1018 In stock
Attributes
  • Anchor Length
    3.2 mm
  • Pin Length
    4.5 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    4.2 mm
Snap Rivet - White;Nylon 6; Compatible Panel Thickness Range 6.5 - 7.5 mm | 0.256 - 0.295 in

SR-3090W

Price Range
$0.1741 - $0.1655

Stock Levels
1020 In stock
Attributes
  • Anchor Length
    9.0 mm
  • Pin Length
    11.0 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    8.0 mm
Snap Rivet - White;Nylon 6; Compatible Panel Thickness Range 1.0 - 2.0 mm | 0.039 - 0.079 in

SR-3035W

Price Range
$0.1074 - $0.102

Stock Levels
1030 In stock
Attributes
  • Anchor Length
    3.5 mm
  • Pin Length
    5.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Snap Rivet - Black; Nylon 6; Compatible Hole Diameter Range 2.1 - 2.2 mm | 0.083 - 0.087 in

SR-2032B

Price Range
$0.1468 - $0.1395

Stock Levels
1020 In stock
Attributes
  • Anchor Length
    3.2 mm
  • Pin Length
    3.8 mm
  • Pin Head Diameter
    4.2 mm
  • Pin Head Height
    1.2 mm
  • Head Diameter
    6.4 mm
Snap Rivet - White;Nylon 6; Compatible Panel Thickness Range 2.1 - 2.8 mm | 0.083 - 0.11 in

SR-2040W

Price Range
$0.2077 - $0.1973

Stock Levels
1108 In stock
Attributes
  • Anchor Length
    4.0 mm
  • Pin Length
    5.5 mm
  • Pin Head Diameter
    4.2 mm
  • Pin Head Height
    1.2 mm
  • Head Diameter
    6.4 mm
Snap Rivet - Black;Nylon 6; Compatible Panel Thickness Range 5.1 - 6.0 mm | 0.201 - 0.236 in

SR-2672B

Price Range
$0.2077 - $0.1973

Stock Levels
2017 In stock
Attributes
  • Anchor Length
    7.2 mm
  • Pin Length
    7.8 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    6.4 mm
Snap Rivet - Black;Nylon 6; Compatible Panel Thickness Range 5.0 - 6.0 mm | 0.197 - 0.236 in

SR-3075B

Price Range
$0.1587 - $0.1507

Stock Levels
1022 In stock
Attributes
  • Anchor Length
    7.5 mm
  • Pin Length
    9.0 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Snap Rivet - Black; Nylon 6; Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in

SR-4050B

Price Range
$0.1359 - $0.129

Stock Levels
1019 In stock
Attributes
  • Anchor Length
    5.0 mm
  • Pin Length
    7.1 mm
  • Pin Head Diameter
    8.0 mm
  • Pin Head Height
    1.8 mm
  • Head Diameter
    8.0 mm
Snap Rivet - White;Nylon 6; Compatible Panel Thickness Range 1.5 - 2.5 mm | 0.059 - 0.098 in

SR-5045W

Price Range
$0.2249 - $0.2137

Stock Levels
1018 In stock
Attributes
  • Anchor Length
    4.5 mm
  • Pin Length
    6.5 mm
  • Pin Head Diameter
    9.0 mm
  • Pin Head Height
    2.2 mm
  • Head Diameter
    5.0 mm
Snap Rivet - White;Nylon 6; Compatible Panel Thickness Range 2.5 - 3.5 mm | 0.098 - 0.138 in

SR-5055W

Price Range
$0.2249 - $0.2137

Stock Levels
1018 In stock
Attributes
  • Anchor Length
    5.6 mm
  • Pin Length
    6.5 mm
  • Pin Head Diameter
    9.0 mm
  • Pin Head Height
    2.2 mm
  • Head Diameter
    5.0 mm
Snap Rivet - Black; Nylon 6; Compatible Hole Diameter Range 6.1 - 6.2 mm | 0.24 - 0.244 in

SR-6080B

Price Range
$0.2854 - $0.2711

Stock Levels
1010 In stock
Attributes
  • Anchor Length
    8.0 mm
  • Pin Length
    10.0 mm
  • Pin Head Diameter
    12.0 mm
  • Pin Head Height
    3.0 mm
  • Head Diameter
    6.4 mm
Snap Rivet - Tan; Nylon 4/6; Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.122 - 0.126 in

SRHR-3045

Price Range
$0.1126 - $0.1071

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    4.5 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    3.1 - 3.2 mm
  • Compatible Panel Thickness Range
    2.0 - 3.0 mm
Snap Rivet - Black; Nylon 6; Compatible Hole Diameter Range 2.1 - 2.2 mm | 0.083 - 0.087 in

SR-2056B

Price Range
$0.2077 - $0.1973

Stock Levels
1018 In stock
Attributes
  • Anchor Length
    5.6 mm
  • Pin Length
    7.2 mm
  • Pin Head Diameter
    4.2 mm
  • Pin Head Height
    1.2 mm
  • Head Diameter
    8.0 mm
Snap Rivet - Tan;Nylon 4/6; Compatible Panel Thickness Range 5.5 - 6.5 mm | 0.217 - 0.256 in

SRHR-4080

Price Range
$0.1668 - $0.1585

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    8.0 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    3.6 - 4.2 mm
  • Compatible Panel Thickness Range
    5.5 - 6.5 mm