Menu Search

Push-In Rivets - Snap

In stock

Snap Rivets are a quick and easy fastener solution that can be installed without the need for any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.

Browse our range that is available in a choice of Nylon materials, including; Nylon 6, Nylon 6/66 and Nylon 4/6. These options are manufactured with flame resistance ratings of UL94 V0 and UL94 V2. Also available in our Snap Rivets range are options intended for high temperature applications. These rivet options are made from Polysulfide (PSU) and are flame rated to UL94 HB - they can withstands temperatures of up to 311F (155C).

  • Provides solid connections by means of blind fixing
  • Good thermal and electrical insulation properties
  • Colours: Black, White and Tan
  • No tools needed.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
160 results
Product SKUs information
Item Code Price range Availability Colour Material Head Height Head Diameter Pin Length Compatible Panel Thickness Range Compatible Hole Diameter Range View
$0.1035 - $0.1088 1027 In stock
White
Nylon
1.6 mm
6.4 mm
6.1 mm
3.0 - 4.0 mm
3.1 - 3.2 mm
$0.1655 - $0.1741 1020 In stock
White
Nylon
1.8 mm
8.0 mm
11.0 mm
6.5 - 7.5 mm
3.1 - 3.2 mm
$0.1395 - $0.1468 1020 In stock
Black
Nylon
1.6 mm
6.4 mm
3.8 mm
1.3 - 2.0 mm
2.1 - 2.2 mm
$0.1973 - $0.2077 2017 In stock
Black
Nylon
1.6 mm
6.4 mm
7.8 mm
5.1 - 6.0 mm
2.7 - 2.8 mm
$0.1269 - $0.1336 1020 In stock
Black
Nylon
1.6 mm
6.4 mm
6.1 mm
2.1 - 3.0 mm
3.6 - 3.7 mm
$0.1059 - $0.1115 1013 In stock
White
Nylon
1.8 mm
8.0 mm
7.1 mm
2.5 - 3.5 mm
4.1 - 4.2 mm
$0.2342 - $0.2465 1021 In stock
White
Nylon
1.6 mm
6.4 mm
9.0 mm
2.5 - 4.0 mm
6.1 - 6.2 mm
$0.1523 - $0.1603 1018 In stock
Black
Nylon
9.0 mm
9.0 mm
6.1 mm
2.7 - 3.6 mm
3.6 - 3.7 mm
$0.1875 - $0.1975 10 In stock
Black
Nylon
1.4 mm
5.0 mm
7.8 mm
4.3 - 5.2 mm
2.7 - 2.8 mm
$0.1185 - $0.1248 1020 In stock
White
Nylon
1.4 mm
5.0 mm
11.0 mm
6.5 - 7.5 mm
4.1 - 4.2 mm
$0.1395 - $0.1468 1019 In stock
White
Nylon
1.4 mm
5.0 mm
6.1 mm
3.4 - 4.3 mm
2.7 - 2.8 mm
$0.1691 - $0.1779 1022 In stock
Black
Nylon
1.2 mm
4.2 mm
9.0 mm
4.5 - 5.5 mm
3.6 - 3.7 mm
$0.1127 - $0.1186 1018 In stock
White
Nylon
1.2 mm
4.2 mm
7.1 mm
3.5 - 4.5 mm
4.1 - 4.2 mm
$0.1147 - $0.1208 1030 In stock
White
Nylon
1.4 mm
5.0 mm
11.0 mm
7.5 - 8.5 mm
4.1 - 4.2 mm
$0.1251 - $0.1317 Request the lead time here
Tan
Nylon
1.6 mm
6.4 mm
6.1 mm
7.5 - 4.0 mm
3.1 - 3.2 mm
$0.1489 - $0.1567 Request the lead time here
Black
Nylon
1.8 mm
8.0 mm
7.1 mm
4.4 - 5.0 mm
2.1 - 2.2 mm
$0.1707 - $0.1797 1019 In stock
Black
Nylon
1.8 mm
8.0 mm
7.8 mm
5.1 - 6.0 mm
2.7 - 3.2 mm
$0.1973 - $0.2077 1010 In stock
Black
Nylon
1.2 mm
4.2 mm
4.5 mm
1.0 - 3.0 mm
2.7 - 2.8 mm
$0.1213 - $0.1277 1028 In stock
White
Nylon
9.0 mm
9.0 mm
6.1 mm
2.7 - 3.6 mm
3.6 - 3.7 mm
$0.2135 - $0.2247 1010 In stock
Black
Nylon
3.0 mm
11.2 mm
12.0 mm
7.5 - 8.5 mm
5.1 - 5.2 mm
  • of 8
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 3.0 - 4.0 mm | 0.118 - 0.157 in

SR-3055W

Price Range
$0.1088 - $0.1035

Stock Levels
1027 In stock
Attributes
  • Anchor Length
    5.6 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 6.5 - 7.5 mm | 0.256 - 0.295 in

SR-3090W

Price Range
$0.1741 - $0.1655

Stock Levels
1020 In stock
Attributes
  • Anchor Length
    8.0 mm
  • Pin Length
    11.0 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    8.0 mm
Snap Rivet - Black; Nylon; Compatible Hole Diameter Range 2.1 - 2.2 mm | 0.083 - 0.087 in

SR-2032B

Price Range
$0.1468 - $0.1395

Stock Levels
1020 In stock
Attributes
  • Anchor Length
    5.6 mm
  • Pin Length
    3.8 mm
  • Pin Head Diameter
    4.2 mm
  • Pin Head Height
    1.2 mm
  • Head Diameter
    6.4 mm
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 5.1 - 6.0 mm | 0.201 - 0.236 in

SR-2672B

Price Range
$0.2077 - $0.1973

Stock Levels
2017 In stock
Attributes
  • Anchor Length
    5.6 mm
  • Pin Length
    7.8 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    6.4 mm
Snap Rivet - Black; Nylon; Compatible Hole Diameter Range 3.6 - 3.7 mm | 0.142 - 0.146 in

SR-3545B

Price Range
$0.1336 - $0.1269

Stock Levels
1020 In stock
Attributes
  • Anchor Length
    4.5 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 2.5 - 3.5 mm | 0.098 - 0.138 in

SR-4050W

Price Range
$0.1115 - $0.1059

Stock Levels
1013 In stock
Attributes
  • Anchor Length
    4.8 mm
  • Pin Length
    7.1 mm
  • Pin Head Diameter
    8.0 mm
  • Pin Head Height
    1.8 mm
  • Head Diameter
    8.0 mm
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 2.5 - 4.0 mm | 0.098 - 0.157 in

SR-6060W

Price Range
$0.2465 - $0.2342

Stock Levels
1021 In stock
Attributes
  • Anchor Length
    8.0 mm
  • Pin Length
    9.0 mm
  • Pin Head Diameter
    12.0 mm
  • Pin Head Height
    2.5 mm
  • Head Diameter
    6.4 mm
Snap Rivet - Black; Nylon; Compatible Hole Diameter Range 3.6 - 3.7 mm | 0.142 - 0.146 in

SR-3550B

Price Range
$0.1603 - $0.1523

Stock Levels
1018 In stock
Attributes
  • Anchor Length
    8.5 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    9.0 mm
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 4.3 - 5.2 mm | 0.169 - 0.205 in

SR-2664B

Price Range
$0.1975 - $0.1875

Stock Levels
10 In stock
Attributes
  • Anchor Length
    7.2 mm
  • Pin Length
    7.8 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    5.0 mm
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 6.5 - 7.5 mm | 0.256 - 0.295 in

SR-4090W

Price Range
$0.1248 - $0.1185

Stock Levels
1020 In stock
Attributes
  • Anchor Length
    4.2 mm
  • Pin Length
    11.0 mm
  • Pin Head Diameter
    8.0 mm
  • Pin Head Height
    1.8 mm
  • Head Diameter
    5.0 mm
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 3.4 - 4.3 mm | 0.134 - 0.169 in

SR-2655W

Price Range
$0.1468 - $0.1395

Stock Levels
1019 In stock
Attributes
  • Anchor Length
    6.4 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    5.0 mm
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 4.5 - 5.5 mm | 0.177 - 0.217 in

SR-3570B

Price Range
$0.1779 - $0.1691

Stock Levels
1022 In stock
Attributes
  • Anchor Length
    2.4 mm
  • Pin Length
    9.0 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    4.2 mm
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 3.5 - 4.5 mm | 0.138 - 0.177 in

SR-4060W

Price Range
$0.1186 - $0.1127

Stock Levels
1018 In stock
Attributes
  • Anchor Length
    5.6 mm
  • Pin Length
    7.1 mm
  • Pin Head Diameter
    8.0 mm
  • Pin Head Height
    1.8 mm
  • Head Diameter
    4.2 mm
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 7.5 - 8.5 mm | 0.295 - 0.335 in

SR-4100W

Price Range
$0.1208 - $0.1147

Stock Levels
1030 In stock
Attributes
  • Anchor Length
    4.8 mm
  • Pin Length
    11.0 mm
  • Pin Head Diameter
    8.0 mm
  • Pin Head Height
    1.8 mm
  • Head Diameter
    5.0 mm
Snap Rivet - Tan; Nylon; Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.122 - 0.126 in

SRHR-3055

Price Range
$0.1317 - $0.1251

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.0 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 4.4 - 5.0 mm | 0.173 - 0.197 in

SR-2064B

Price Range
$0.1567 - $0.1489

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    7.2 mm
  • Pin Length
    7.1 mm
  • Pin Head Diameter
    4.2 mm
  • Pin Head Height
    1.2 mm
  • Head Diameter
    8.0 mm
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 5.1 - 6.0 mm | 0.201 - 0.236 in

SRVO-2672B

Price Range
$0.1797 - $0.1707

Stock Levels
1019 In stock
Attributes
  • Anchor Length
    10.0 mm
  • Pin Length
    7.8 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    8.0 mm
Snap Rivet - Black; Nylon; Compatible Hole Diameter Range 2.7 - 2.8 mm | 0.106 - 0.110 in

SR-2642B

Price Range
$0.2077 - $0.1973

Stock Levels
1010 In stock
Attributes
  • Anchor Length
    4.8 mm
  • Pin Length
    4.5 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    4.2 mm
Snap Rivet - White;Nylon; Compatible Panel Thickness Range 2.7 - 3.6 mm | 0.106 - 0.142 in

SR-3550W

Price Range
$0.1277 - $0.1213

Stock Levels
1028 In stock
Attributes
  • Anchor Length
    9.5 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    9.0 mm
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 7.5 - 8.5 mm | 0.295 - 0.335 in

SRVO-5105B

Price Range
$0.2247 - $0.2135

Stock Levels
1010 In stock
Attributes
  • Anchor Length
    9.5 mm
  • Pin Length
    12.0 mm
  • Pin Head Diameter
    9.0 mm
  • Pin Head Height
    2.2 mm
  • Head Diameter
    11.2 mm