Quantity | Unit price |
---|---|
100 - 999 | $0.1801 |
1000 - 9999 | $0.1029 |
10000 + | $0.0978 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 0.394 in |
---|---|
Anchor Length | 10.0 mm |
Pin Length | 11.0 mm |
Pin Length | 0.433 in |
Pin Head Height | 0.071 in |
Pin Head Height | 1.8 mm |
Head Diameter | 8.0 mm |
Head Diameter | 0.315 in |
Compatible Hole Diameter Range | 4.1 - 4.2 mm |
Compatible Hole Diameter Range | 0.161 - 0.165 in |
Compatible Panel Thickness Range | 7.5 - 8.5 mm |
Compatible Panel Thickness Range | 0.295 - 0.335 in |
Extraction Force | 20 kg |
Extraction Force | 20 kg |
Colour | White |
Full Material | Nylon 6/66 |
Rivet Type | Snap Rivet |
Rivet Fitting Style | Push-In |
Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue