Push Fasteners are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. They are made from Natural Nylon 6/6.
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. These fasteners provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
This range lock into pre-punched panels. The effective design, as well as the Nylon material used to produce them, makes them vibration, abrasion and corrosion resistant.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Rivet Type | Compatible Hole Diameter | Colour | Material | Head Diameter | Maximum Compatible Panel Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0432 - $0.0455 | Request the lead time here |
|
|
Natural
|
Nylon 6/6
|
0.591 in
15.0 mm
|
0.248 in
6.3 mm
|
||
| $0.0912 - $0.0961 | 5522 In stock |
|
|
Natural
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.236 in
6.0 mm
|
||
| $0.0566 - $0.0596 | Request the lead time here |
|
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.181 in
4.6 mm
|
||
| $0.103 - $0.1085 | Request the lead time here |
|
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
1.732 in
44.0 mm
|
||
| $0.0806 - $0.0849 | 19 In stock |
|
|
Natural
|
Nylon 6/6
|
0.343 in
8.7 mm
|
0.248 in
6.3 mm
|
||
| $0.0643 - $0.0676 | Request the lead time here |
|
|
Natural
|
Nylon 6/6
|
0.189 in
4.8 mm
|
0.146 in
3.7 mm
|
||
| 2010760000VR | $0.0637 - $0.067 | Request the lead time here |
|
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
0.13 in
3.3 mm
|
|
| $0.0544 - $0.0572 | Request the lead time here |
|
|
Natural
|
Nylon 6/6
|
0.5 in
12.7 mm
|
0.157 in
4.0 mm
|
||
| $0.0898 - $0.0996 | 28 In stock |
|
|
Natural
|
Nylon 6/6
|
0.203 in
5.2 mm
|
0.189 in
4.8 mm
|
||
| $0.0744 - $0.0825 | 24 In stock |
|
|
Natural
|
Nylon 6/6
|
0.391 in
9.9 mm
|
0.315 in
8.0 mm
|
||
| $0.2389 - $0.2647 | Request the lead time here |
|
|
Natural
|
Nylon 6/6
|
0.500 in
12.7 mm
|
0.248 in
6.3 mm
|
||
| $0.0734 - $0.0813 | Request the lead time here |
|
|
Natural
|
Nylon 6/6
|
0.469 in
11.9 mm
|
0.15 in
3.8 mm
|
||
| $0.2454 - $0.272 | 15 In stock |
|
|
Natural
|
Nylon 6/6
|
0.594 in
15.1 mm
|
0.362 in
9.2 mm
|
||
| $0.0898 - $0.0996 | Request the lead time here |
|
|
Natural
|
Nylon 6/6
|
0.234 in
5.9 mm
|
0.319 in
8.1 mm
|
||
| $0.2344 - $0.2597 | Request the lead time here |
|
|
Natural
|
Nylon 6/6
|
0.453 in
11.5 mm
|
0.327 in
8.3 mm
|
||
| $0.2301 - $0.2549 | Request the lead time here |
|
|
Natural
|
Nylon 6/6
|
0.453 in
11.5 mm
|
0.276 in
7.0 mm
|
||
| $0.0821 - $0.0911 | Request the lead time here |
|
|
Natural
|
Nylon 6/6
|
0.344 in
8.7 mm
|
0.449 in
11.4 mm
|
||
| $0.0821 - $0.0911 | Request the lead time here |
|
|
Natural
|
Nylon 6/6
|
0.344 in
8.7 mm
|
0.197 in
5.0 mm
|
||
| $0.2322 - $0.2574 | 27 In stock |
|
|
Natural
|
Nylon 6/6
|
0.500 in
12.7 mm
|
0.189 in
4.8 mm
|
||
| $0.0975 - $0.108 | Request the lead time here |
|
|
Natural
|
Nylon 6/6
|
0.500 in
12.7 mm
|
0.438 in
11.13 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue