Menu Search

Push-In Rivets - Push In Fasteners

In stock

Push Fasteners are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. They are made from Natural Nylon 6/6.

Nylon is a strong, tough and durable material often used for connecting elements and other technical components. These fasteners provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.

This range lock into pre-punched panels. The effective design, as well as the Nylon material used to produce them, makes them vibration, abrasion and corrosion resistant.

  • UL94 V2 flame rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
46 results
Product SKUs information
Item Code Price range Availability Rivet Type Compatible Hole Diameter Colour Material Head Diameter Maximum Compatible Panel Thickness View
$0.0898 - $0.0996 28 In stock
3.3 mm
Natural
Nylon
5.2 mm
4.8 mm
$0.2301 - $0.2549 Request the lead time here
6.1 mm
Natural
Nylon
11.5 mm
7.0 mm
$0.2399 - $0.2658 Request the lead time here
6.1 mm
Natural
Nylon
12.7 mm
7.9 mm
$0.0756 - $0.0837 15 In stock
4.2 mm
Natural
Nylon
8.7 mm
3.1 mm
$0.0909 - $0.1008 Request the lead time here
2.4 mm
Natural
Nylon
3.6 mm
8.0 mm
$0.0975 - $0.108 Request the lead time here
6.1 mm
Natural
Nylon
12.7 mm
11.13 mm
$0.0338 - $0.0376 10 In stock
2.4 mm
Natural
Nylon
7.1 mm
2.3 mm
$0.0821 - $0.0911 Request the lead time here
6.5 mm
Natural
Nylon
8.7 mm
5.0 mm
$0.2454 - $0.272 15 In stock
6.2 mm
Natural
Nylon
15.1 mm
9.2 mm
$0.0744 - $0.0825 24 In stock
4.1 mm
Natural
Nylon
9.9 mm
8.0 mm
$0.2322 - $0.2574 27 In stock
6.1 mm
Natural
Nylon
12.7 mm
4.8 mm
$0.2389 - $0.2647 Request the lead time here
6.1 mm
Natural
Nylon
12.7 mm
6.3 mm
$0.2487 - $0.2756 29 In stock
6.1 mm
Natural
Nylon
12.7 mm
11.8 mm
$0.1205 - $0.1335 28 In stock
2.3 mm
Natural
Nylon
7.9 mm
3.0 mm
$0.0449 - $0.0497 Request the lead time here
2.9 mm
Natural
Nylon
5.2 mm
3.0 mm
$0.2366 - $0.2622 Request the lead time here
6.1 mm
Natural
Nylon
12.7 mm
5.5 mm
$0.103 - $0.1141 30 In stock
3.7 mm
Natural
Nylon
15.1 mm
3.3 mm
$0.2411 - $0.267 730 In stock
7.7 mm
Natural
Nylon
11.1 mm
3.0 mm
$0.0701 - $0.0776 Request the lead time here
5.2 mm
Natural
Nylon
8.7 mm
9.3 mm
$0.2268 - $0.2513 900 In stock
4.6 mm
Natural
Nylon
9.5 mm
16.1 mm
  • of 3
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 4.8 mm | 0.189 in

27PIF0042

Price Range
$0.0996 - $0.0898

Stock Levels
28 In stock
Attributes
  • Colour
    Natural
  • Anchor Length
    7.1 mm
  • Compatible Hole Diameter Range
    3.3 - 3.8 mm
  • Head Diameter
    5.2 mm
  • Head Height
    1.0 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 7.0 mm | 0.276 in

27PIF0063

Price Range
$0.2549 - $0.2301

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Anchor Length
    10.6 mm
  • Compatible Hole Diameter Range
    6.1 - 6.5 mm
  • Head Diameter
    11.5 mm
  • Head Height
    10.6 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 8.0 - 7.9 mm | 0.315 - 0.311 in

27PIF0091

Price Range
$0.2658 - $0.2399

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Anchor Length
    11.8 mm
  • Compatible Hole Diameter Range
    6.1 - 6.4 mm
  • Head Diameter
    12.7 mm
  • Head Height
    11.8 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 3.2 - 3.1 mm | 0.126 - 0.122 in

27PIF0050

Price Range
$0.0837 - $0.0756

Stock Levels
15 In stock
Attributes
  • Colour
    Natural
  • Anchor Length
    6.7 mm
  • Compatible Hole Diameter Range
    4.2 - 4.4 mm
  • Head Diameter
    8.7 mm
  • Head Height
    6.7 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 8.0 mm | 0.315 in

27PIF0056

Price Range
$0.1008 - $0.0909

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Anchor Length
    9.9 mm
  • Compatible Hole Diameter Range
    2.4 - 2.8 mm
  • Head Diameter
    3.6 mm
  • Head Height
    9.9 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 11.1 - 11.13 mm | 0.437 - 0.438 in

27PIF0098

Price Range
$0.108 - $0.0975

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Anchor Length
    15.6 mm
  • Compatible Hole Diameter Range
    6.1 - 6.4 mm
  • Head Diameter
    12.7 mm
  • Head Height
    15.6 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 2.4 - 2.3 mm | 0.094 - 0.091 in

27PIF0040

Price Range
$0.0376 - $0.0338

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Anchor Length
    4.1 mm
  • Compatible Hole Diameter Range
    2.3 - 2.4 mm
  • Head Diameter
    7.1 mm
  • Head Height
    4.1 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 5.0 mm | 0.197 in

27PIF0054

Price Range
$0.0911 - $0.0821

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Anchor Length
    9.7 mm
  • Compatible Hole Diameter Range
    6.5 - 6.7 mm
  • Head Diameter
    8.7 mm
  • Head Height
    9.7 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 9.3 - 9.2 mm | 0.366 - 0.362 in

27PIF0072

Price Range
$0.272 - $0.2454

Stock Levels
15 In stock
Attributes
  • Colour
    Natural
  • Anchor Length
    14.0 mm
  • Compatible Hole Diameter Range
    6.2 - 6.6 mm
  • Head Diameter
    15.1 mm
  • Head Height
    14.0 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 8.0 mm | 0.315 in

27PIF0048

Price Range
$0.0825 - $0.0744

Stock Levels
24 In stock
Attributes
  • Colour
    Natural
  • Anchor Length
    10.9 mm
  • Compatible Hole Diameter Range
    3.8 - 4.6 mm
  • Head Diameter
    9.9 mm
  • Head Height
    10.9 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 4.8 mm | 0.189 in

27PIF0087

Price Range
$0.2574 - $0.2322

Stock Levels
27 In stock
Attributes
  • Colour
    Natural
  • Anchor Length
    8.8 mm
  • Compatible Hole Diameter Range
    6.1 - 6.4 mm
  • Head Diameter
    12.7 mm
  • Head Height
    8.8 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 6.4 - 6.3 mm | 0.252 - 0.248 in

27PIF0089

Price Range
$0.2647 - $0.2389

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Anchor Length
    10.8 mm
  • Compatible Hole Diameter Range
    6.1 - 6.4 mm
  • Head Diameter
    12.7 mm
  • Head Height
    10.8 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 11.8 mm | 0.465 in

27PIF0096

Price Range
$0.2756 - $0.2487

Stock Levels
29 In stock
Attributes
  • Colour
    Natural
  • Anchor Length
    16.5 mm
  • Compatible Hole Diameter Range
    6.1 - 6.4 mm
  • Head Diameter
    12.7 mm
  • Head Height
    16.5 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 3.1 - 3.0 mm | 0.122 - 0.118 in

27PIF0041

Price Range
$0.1335 - $0.1205

Stock Levels
28 In stock
Attributes
  • Colour
    Natural
  • Anchor Length
    5.2 mm
  • Compatible Hole Diameter Range
    3.3 - 3.4 mm
  • Head Diameter
    7.9 mm
  • Head Height
    5.2 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 3.1 - 3.0 mm | 0.122 - 0.118 in

27PIF0047

Price Range
$0.0497 - $0.0449

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Anchor Length
    5.7 mm
  • Compatible Hole Diameter Range
    3.0 - 3.2 mm
  • Head Diameter
    5.2 mm
  • Head Height
    5.7 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 5.6 - 5.5 mm | 0.22 - 0.217 in

27PIF0088

Price Range
$0.2622 - $0.2366

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Anchor Length
    10.0 mm
  • Compatible Hole Diameter Range
    6.1 - 6.3 mm
  • Head Diameter
    12.7 mm
  • Head Height
    10.0 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 3.3 mm | 0.13 in

27PIF0095

Price Range
$0.1141 - $0.103

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Anchor Length
    6.5 mm
  • Compatible Hole Diameter Range
    3.7 - 4.5 mm
  • Head Diameter
    15.1 mm
  • Head Height
    6.5 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 3.0 mm | 0.118 in

27PIF0057

Price Range
$0.267 - $0.2411

Stock Levels
730 In stock
Attributes
  • Colour
    Natural
  • Anchor Length
    9.0 mm
  • Compatible Hole Diameter Range
    7.7 - 8.7 mm
  • Head Diameter
    11.1 mm
  • Head Height
    9.0 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 9.3 mm | 0.366 in

27PIF0061

Price Range
$0.0776 - $0.0701

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Anchor Length
    12.0 mm
  • Compatible Hole Diameter Range
    5.2 - 5.3 mm
  • Head Diameter
    8.7 mm
  • Head Height
    12.0 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 16.2 - 16.1 mm | 0.638 - 0.634 in

27PIF0037

Price Range
$0.2513 - $0.2268

Stock Levels
900 In stock
Attributes
  • Colour
    Natural
  • Anchor Length
    20.7 mm
  • Compatible Hole Diameter Range
    4.6 - 4.8 mm
  • Head Diameter
    9.5 mm
  • Head Height
    20.7 mm