Menu Search

Push-In Rivets - Push In Fasteners

In stock

Push Fasteners are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. They are made from Natural Nylon 6/6.

Nylon is a strong, tough and durable material often used for connecting elements and other technical components. These fasteners provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.

This range lock into pre-punched panels. The effective design, as well as the Nylon material used to produce them, makes them vibration, abrasion and corrosion resistant.

  • UL94 V2 flame rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Maximum Compatible Panel Thickness All
Show more Show less
Compatible Hole Diameter All
Show more Show less
Head Diameter All
Show more Show less
Colour All
Material All
Show less filters Show more filters
46 results
Product SKUs information
Item Code Price range Availability Rivet Type Compatible Hole Diameter Colour Material Head Diameter Maximum Compatible Panel Thickness View
$0.2432 - $0.2695 Request the lead time here
6.1 mm
Natural
Nylon
12.7 mm
9.5 mm
$0.2344 - $0.2597 Request the lead time here
6.1 mm
Natural
Nylon
11.5 mm
8.3 mm
$0.2268 - $0.2513 900 In stock
4.6 mm
Natural
Nylon
9.5 mm
16.1 mm
$0.0821 - $0.0911 Request the lead time here
4.1 mm
Natural
Nylon
8.7 mm
11.4 mm
$0.0734 - $0.0813 Request the lead time here
5.1 mm
Natural
Nylon
11.9 mm
3.8 mm
$0.0898 - $0.0996 Request the lead time here
3.0 mm
Natural
Nylon
5.9 mm
8.1 mm
  • of 3
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 9.5 mm | 0.374 in

27PIF0093

Price Range
$0.2695 - $0.2432

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Anchor Length
    13.7 mm
  • Compatible Hole Diameter Range
    6.1 - 6.4 mm
  • Head Diameter
    12.7 mm
  • Head Height
    13.7 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 8.4 - 8.3 mm | 0.331 - 0.327 in

27PIF0066

Price Range
$0.2597 - $0.2344

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Anchor Length
    13.1 mm
  • Compatible Hole Diameter Range
    6.1 - 6.5 mm
  • Head Diameter
    11.5 mm
  • Head Height
    13.1 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 16.2 - 16.1 mm | 0.638 - 0.634 in

27PIF0037

Price Range
$0.2513 - $0.2268

Stock Levels
900 In stock
Attributes
  • Colour
    Natural
  • Anchor Length
    20.7 mm
  • Compatible Hole Diameter Range
    4.6 - 4.8 mm
  • Head Diameter
    9.5 mm
  • Head Height
    20.7 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 11.4 mm | 0.449 in

27PIF0049

Price Range
$0.0911 - $0.0821

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Anchor Length
    15.5 mm
  • Compatible Hole Diameter Range
    4.1 - 4.4 mm
  • Head Diameter
    8.7 mm
  • Head Height
    15.5 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 4.0 - 3.8 mm | 0.157 - 0.15 in

27PIF0060

Price Range
$0.0813 - $0.0734

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Anchor Length
    7.1 mm
  • Compatible Hole Diameter Range
    5.1 - 5.2 mm
  • Head Diameter
    11.9 mm
  • Head Height
    7.1 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 8.1 mm | 0.319 in

27PIF0077

Price Range
$0.0996 - $0.0898

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Anchor Length
    10.3 mm
  • Compatible Hole Diameter Range
    3.0 - 3.2 mm
  • Head Diameter
    5.9 mm
  • Head Height
    10.3 mm