Push Fasteners are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. They are made from Natural Nylon 6/6.
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. These fasteners provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
This range lock into pre-punched panels. The effective design, as well as the Nylon material used to produce them, makes them vibration, abrasion and corrosion resistant.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Rivet Type | Compatible Hole Diameter | Colour | Material | Head Diameter | Maximum Compatible Panel Thickness | View |
---|---|---|---|---|---|---|---|---|---|
27PIF0067 | $0.2389 - $0.2647 | 20 In stock |
|
0.26 in
6.6 mm
|
Natural
|
Nylon
|
0.5 in
12.7 mm
|
0.173 in
4.4 mm
|
|
$0.2432 - $0.2695 | Request the lead time here |
|
0.24 in
6.1 mm
|
Natural
|
Nylon
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
||
$0.149 - $0.1652 | Request the lead time here |
|
0.276 in
7.0 mm
|
Natural
|
Nylon
|
0.594 in
15.1 mm
|
0.402 in
10.2 mm
|
||
$0.2421 - $0.2683 | Request the lead time here |
|
0.24 in
6.1 mm
|
Natural
|
Nylon
|
0.5 in
12.7 mm
|
0.343 in
8.7 mm
|
||
$0.2487 - $0.2756 | 29 In stock |
|
0.24 in
6.1 mm
|
Natural
|
Nylon
|
0.5 in
12.7 mm
|
0.465 in
11.8 mm
|
||
$0.0898 - $0.0996 | 28 In stock |
|
0.13 in
3.3 mm
|
Natural
|
Nylon
|
0.205 in
5.2 mm
|
0.189 in
4.8 mm
|
||
$0.2344 - $0.2597 | Request the lead time here |
|
0.24 in
6.1 mm
|
Natural
|
Nylon
|
0.453 in
11.5 mm
|
0.327 in
8.3 mm
|
||
$0.103 - $0.1141 | 30 In stock |
|
0.146 in
3.7 mm
|
Natural
|
Nylon
|
0.594 in
15.1 mm
|
0.13 in
3.3 mm
|
||
$0.0821 - $0.0911 | Request the lead time here |
|
0.256 in
6.5 mm
|
Natural
|
Nylon
|
0.343 in
8.7 mm
|
0.197 in
5.0 mm
|
||
$0.2454 - $0.272 | 15 In stock |
|
0.244 in
6.2 mm
|
Natural
|
Nylon
|
0.594 in
15.1 mm
|
0.362 in
9.2 mm
|
||
$0.0876 - $0.0971 | Request the lead time here |
|
0.091 in
2.3 mm
|
Natural
|
Nylon
|
0.185 in
4.7 mm
|
0.066 in
1.68 mm
|
||
$0.0887 - $0.0983 | Request the lead time here |
|
0.114 in
2.9 mm
|
Natural
|
Nylon
|
0.205 in
5.2 mm
|
0.134 in
3.4 mm
|
||
$0.126 - $0.1396 | Request the lead time here |
|
0.181 in
4.6 mm
|
Natural
|
Nylon
|
0.343 in
8.7 mm
|
0.555 in
14.1 mm
|
||
$0.0756 - $0.0837 | 15 In stock |
|
0.165 in
4.2 mm
|
Natural
|
Nylon
|
0.343 in
8.7 mm
|
0.122 in
3.1 mm
|
||
$0.2389 - $0.2647 | Request the lead time here |
|
0.24 in
6.1 mm
|
Natural
|
Nylon
|
0.5 in
12.7 mm
|
0.248 in
6.3 mm
|
||
$0.0643 - $0.0676 | Request the lead time here |
|
0.126 in
3.2 mm
|
Natural
|
Nylon
|
0.189 in
4.8 mm
|
0.146 in
3.7 mm
|
||
$0.0912 - $0.0961 | 5522 In stock |
|
0.122 in
3.1 mm
|
Natural
|
Nylon
|
0.205 in
5.2 mm
|
0.236 in
6.0 mm
|
||
$0.0432 - $0.0455 | Request the lead time here |
|
0.26 in
6.6 mm
|
Natural
|
Nylon
|
0.591 in
15.0 mm
|
0.248 in
6.3 mm
|
||
$0.2268 - $0.2513 | 900 In stock |
|
0.181 in
4.6 mm
|
Natural
|
Nylon
|
0.374 in
9.5 mm
|
0.634 in
16.1 mm
|
||
$0.0821 - $0.0911 | Request the lead time here |
|
0.161 in
4.1 mm
|
Natural
|
Nylon
|
0.343 in
8.7 mm
|
0.449 in
11.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue