Menu Search

Push-In Rivets - Push In Fasteners

In stock

Push Fasteners are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. They are made from Natural Nylon 6/6.

Nylon is a strong, tough and durable material often used for connecting elements and other technical components. These fasteners provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.

This range lock into pre-punched panels. The effective design, as well as the Nylon material used to produce them, makes them vibration, abrasion and corrosion resistant.

  • UL94 V2 flame rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
46 results
Product SKUs information
Item Code Price range Availability Rivet Type Compatible Hole Diameter Colour Material Head Diameter Maximum Compatible Panel Thickness View
$0.0394 - $0.0436 62 In stock
Natural
Nylon 6/6
6.4 mm
2.9 mm
$0.0806 - $0.0849 19 In stock
Natural
Nylon 6/6
8.7 mm
6.3 mm
$0.0643 - $0.0676 Request the lead time here
Natural
Nylon 6/6
4.8 mm
3.7 mm
$0.103 - $0.1085 Request the lead time here
Natural
Nylon 6/6
10.0 mm
44.0 mm
2010760000VR $0.0637 - $0.067 Request the lead time here
Natural
Nylon 6/6
12.0 mm
3.3 mm
$0.0544 - $0.0572 Request the lead time here
Natural
Nylon 6/6
12.7 mm
4.0 mm
  • of 3
Push-In Fastener - Natural; Nylon 6/6;Compatible Panel Thickness Range 2.9 mm | 0.114 in

27PIF0039

Price Range
$0.0436 - $0.0394

Stock Levels
62 In stock
Attributes
  • Colour
    Natural
  • Standards
    REACH, RoHS, UL
  • Compatible Hole Diameter Range
    2.4 - 3.0 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1 mm
Push-In Fastener - Natural; Nylon 6/6;Compatible Panel Thickness Range 6.3 mm | 0.248 in

2010190000VR

Price Range
$0.0849 - $0.0806

Stock Levels
19 In stock
Attributes
  • Colour
    Natural
  • Standards
    REACH, RoHS
  • Compatible Hole Diameter Range
    4.4 - 4.8 mm
  • Head Diameter
    8.7 mm
  • Head Height
    1.7 mm
Push-In Fastener - Natural; Nylon 6/6;Compatible Panel Thickness Range 3.7 mm | 0.146 in

2010590000VR

Price Range
$0.0676 - $0.0643

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Standards
    REACH, RoHS
  • Compatible Hole Diameter Range
    2.3 - 2.4 mm
  • Head Diameter
    4.8 mm
  • Head Height
    1.1 mm
Push-In Fastener - Natural; Nylon 6/6;Compatible Panel Thickness Range 44.0 mm | 1.732 in

2010240000VR

Price Range
$0.1085 - $0.103

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Standards
    REACH, RoHS
  • Compatible Hole Diameter Range
    5.8 - 6.5 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.8 mm
Push-In Fastener - Natural; Nylon 6/6;Compatible Panel Thickness Range 3.3 mm | 0.13 in

2010760000VR

Price Range
$0.067 - $0.0637

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Standards
    REACH, RoHS
  • Compatible Hole Diameter Range
    5.0 - 5.3 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Push-In Fastener - Natural; Nylon 6/6;Compatible Panel Thickness Range 4.0 mm | 0.157 in

2010860000VR

Price Range
$0.0572 - $0.0544

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Standards
    REACH, RoHS
  • Compatible Hole Diameter Range
    6.1 - 6.4 mm
  • Head Diameter
    12.7 mm
  • Head Height
    1.4 mm