Menu Search

Push-In Rivets - Push In Fasteners

In stock

Push Fasteners are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. They are made from Natural Nylon 6/6.

Nylon is a strong, tough and durable material often used for connecting elements and other technical components. These fasteners provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.

This range lock into pre-punched panels. The effective design, as well as the Nylon material used to produce them, makes them vibration, abrasion and corrosion resistant.

  • UL94 V2 flame rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
46 results
Product SKUs information
Item Code Price range Availability Rivet Type Compatible Hole Diameter Colour Material Head Diameter Maximum Compatible Panel Thickness View
$0.0643 - $0.0676 Request the lead time here
3.2 mm
Natural
Nylon
4.8 mm
3.7 mm
2010760000VR $0.0637 - $0.067 Request the lead time here
3.2 mm
Natural
Nylon
12.0 mm
3.3 mm
$0.0432 - $0.0455 Request the lead time here
6.6 mm
Natural
Nylon
15.0 mm
6.3 mm
$0.0566 - $0.0596 Request the lead time here
4.7 mm
Natural
Nylon
10.0 mm
4.6 mm
$0.0912 - $0.0961 5522 In stock
3.1 mm
Natural
Nylon
5.2 mm
6.0 mm
$0.103 - $0.1085 Request the lead time here
6.5 mm
Natural
Nylon
10.0 mm
44.0 mm
$0.0931 - $0.1032 Request the lead time here
2.8 mm
Natural
Nylon
6.4 mm
13.9 mm
$0.0701 - $0.0776 Request the lead time here
5.2 mm
Natural
Nylon
8.7 mm
9.3 mm
$0.2366 - $0.2622 Request the lead time here
6.1 mm
Natural
Nylon
12.7 mm
5.5 mm
$0.103 - $0.1141 30 In stock
3.7 mm
Natural
Nylon
15.1 mm
3.3 mm
$0.0744 - $0.0825 24 In stock
4.1 mm
Natural
Nylon
9.9 mm
8.0 mm
$0.2322 - $0.2574 27 In stock
6.1 mm
Natural
Nylon
12.7 mm
4.8 mm
$0.2487 - $0.2756 29 In stock
6.1 mm
Natural
Nylon
12.7 mm
11.8 mm
$0.0544 - $0.0572 Request the lead time here
6.4 mm
Natural
Nylon
12.7 mm
4.0 mm
$0.0409 - $0.0454 30 In stock
2.9 mm
Natural
Nylon
5.2 mm
6.3 mm
27PIF0067 $0.2389 - $0.2647 20 In stock
6.6 mm
Natural
Nylon
12.7 mm
4.4 mm
$0.2432 - $0.2695 Request the lead time here
6.1 mm
Natural
Nylon
12.7 mm
9.5 mm
$0.0569 - $0.0631 19 In stock
2.9 mm
Natural
Nylon
5.2 mm
3.9 mm
$0.0909 - $0.1008 Request the lead time here
2.4 mm
Natural
Nylon
3.6 mm
8.0 mm
$0.2389 - $0.2647 Request the lead time here
6.1 mm
Natural
Nylon
12.7 mm
6.3 mm
  • of 3
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 3.7 mm | 0.146 in

2010590000VR

Price Range
$0.0676 - $0.0643

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Anchor Length
    5.4 mm
  • Compatible Hole Diameter Range
    2.3 - 2.4 mm
  • Head Diameter
    4.8 mm
  • Head Height
    1.1 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 3.3 mm | 0.13 in

2010760000VR

Price Range
$0.067 - $0.0637

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Anchor Length
    7.1 mm
  • Compatible Hole Diameter Range
    5.0 - 5.3 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 6.3 mm | 0.248 in

2010270000VR

Price Range
$0.0455 - $0.0432

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Anchor Length
    11.1 mm
  • Compatible Hole Diameter Range
    6.2 - 6.6 mm
  • Head Diameter
    15.0 mm
  • Head Height
    1.5 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 4.6 mm | 0.181 in

2010990000VR

Price Range
$0.0596 - $0.0566

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Anchor Length
    8.6 mm
  • Compatible Hole Diameter Range
    4.4 - 4.7 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.4 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 6.0 mm | 0.236 in

2010130000VR

Price Range
$0.0961 - $0.0912

Stock Levels
5522 In stock
Attributes
  • Colour
    Natural
  • Anchor Length
    7.8 mm
  • Compatible Hole Diameter Range
    3.0 - 3.1 mm
  • Head Diameter
    5.2 mm
  • Head Height
    1.0 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 44.0 mm | 1.732 in

2010240000VR

Price Range
$0.1085 - $0.103

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Anchor Length
    49.2 mm
  • Compatible Hole Diameter Range
    5.8 - 6.5 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.8 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 14.0 - 13.9 mm | 0.551 - 0.547 in

27PIF0075

Price Range
$0.1032 - $0.0931

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Anchor Length
    17.4 mm
  • Compatible Hole Diameter Range
    3.0 - 3.2 mm
  • Head Diameter
    6.4 mm
  • Head Height
    17.4 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 9.3 mm | 0.366 in

27PIF0061

Price Range
$0.0776 - $0.0701

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Anchor Length
    12.0 mm
  • Compatible Hole Diameter Range
    5.2 - 5.3 mm
  • Head Diameter
    8.7 mm
  • Head Height
    12.0 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 5.6 - 5.5 mm | 0.22 - 0.217 in

27PIF0088

Price Range
$0.2622 - $0.2366

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Anchor Length
    10.0 mm
  • Compatible Hole Diameter Range
    6.1 - 6.3 mm
  • Head Diameter
    12.7 mm
  • Head Height
    10.0 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 3.3 mm | 0.13 in

27PIF0095

Price Range
$0.1141 - $0.103

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Anchor Length
    6.5 mm
  • Compatible Hole Diameter Range
    3.7 - 4.5 mm
  • Head Diameter
    15.1 mm
  • Head Height
    6.5 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 8.0 mm | 0.315 in

27PIF0048

Price Range
$0.0825 - $0.0744

Stock Levels
24 In stock
Attributes
  • Colour
    Natural
  • Anchor Length
    10.9 mm
  • Compatible Hole Diameter Range
    3.8 - 4.6 mm
  • Head Diameter
    9.9 mm
  • Head Height
    10.9 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 4.8 mm | 0.189 in

27PIF0087

Price Range
$0.2574 - $0.2322

Stock Levels
27 In stock
Attributes
  • Colour
    Natural
  • Anchor Length
    8.8 mm
  • Compatible Hole Diameter Range
    6.1 - 6.4 mm
  • Head Diameter
    12.7 mm
  • Head Height
    8.8 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 11.8 mm | 0.465 in

27PIF0096

Price Range
$0.2756 - $0.2487

Stock Levels
29 In stock
Attributes
  • Colour
    Natural
  • Anchor Length
    16.5 mm
  • Compatible Hole Diameter Range
    6.1 - 6.4 mm
  • Head Diameter
    12.7 mm
  • Head Height
    16.5 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 4.0 mm | 0.157 in

2010860000VR

Price Range
$0.0572 - $0.0544

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Anchor Length
    8.5 mm
  • Compatible Hole Diameter Range
    6.1 - 6.4 mm
  • Head Diameter
    12.7 mm
  • Head Height
    1.4 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 6.4 - 6.3 mm | 0.252 - 0.248 in

27PIF0046

Price Range
$0.0454 - $0.0409

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Anchor Length
    9.0 mm
  • Compatible Hole Diameter Range
    3.0 - 3.2 mm
  • Head Diameter
    5.2 mm
  • Head Height
    9.0 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 4.3 - 4.4 mm | 0.169 - 0.173 in

27PIF0067

Price Range
$0.2647 - $0.2389

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Anchor Length
    9.1 mm
  • Compatible Hole Diameter Range
    6.6 - 6.8 mm
  • Head Diameter
    12.7 mm
  • Head Height
    9.1 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 9.5 mm | 0.374 in

27PIF0093

Price Range
$0.2695 - $0.2432

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Anchor Length
    13.7 mm
  • Compatible Hole Diameter Range
    6.1 - 6.4 mm
  • Head Diameter
    12.7 mm
  • Head Height
    13.7 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 4.0 - 3.9 mm | 0.157 - 0.154 in

27PIF0043

Price Range
$0.0631 - $0.0569

Stock Levels
19 In stock
Attributes
  • Colour
    Natural
  • Anchor Length
    7.4 mm
  • Compatible Hole Diameter Range
    3.0 - 3.1 mm
  • Head Diameter
    5.2 mm
  • Head Height
    7.4 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 8.0 mm | 0.315 in

27PIF0056

Price Range
$0.1008 - $0.0909

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Anchor Length
    9.9 mm
  • Compatible Hole Diameter Range
    2.4 - 2.8 mm
  • Head Diameter
    3.6 mm
  • Head Height
    9.9 mm
Push-In Fastener - Natural; Nylon;Compatible Panel Thickness Range 6.4 - 6.3 mm | 0.252 - 0.248 in

27PIF0089

Price Range
$0.2647 - $0.2389

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Anchor Length
    10.8 mm
  • Compatible Hole Diameter Range
    6.1 - 6.4 mm
  • Head Diameter
    12.7 mm
  • Head Height
    10.8 mm