Menu Search

Push-In Rivets - Plastic, Push, Round/Square Hole

In production

These Push-In Rivets feature a pin for easy finger-pressure installation. They are a versatile rivet that can be mounted in round, square or rectangular holes. Square hole mounting is used for anti-rotation applications.

The rivet features a pin and a grommet, with options supplied either assembled or pre-assembled. These rivets can also be removed after installation, for added convenience.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 Material Flammability Rating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Panel Thickness Range All
Show more Show less
Mounting Hole Shape All
Colour All
Material Flammability Standard All
5 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Mounting Hole Shape Colour Panel Thickness Range View
$0.4279 - $0.4504 Request the lead time here
UL94 V-0
Round/Square
Black
1.5 - 3.5 mm
$0.4691 - $0.4938 Request the lead time here
UL94 V-0
Round/Square
Black
3.5 - 5.5 mm
$0.3121 - $0.3459 Request the lead time here
UL94 V-2
Round
Natural
1.6 mm
$0.4778 - $0.5294 Request the lead time here
UL94 V-2
Round
Natural
3.2 mm
$0.12 - $0.1262 Request the lead time here
UL94 V-2
Round/Square
Natural
3.5 - 5.0 mm
Releasable Push-In Rivet - Hole Diameter B 4.5 mm | 0.177 in; Panel Thickness Range 1.5 - 3.5 mm | 0.059 - 0.138 in; Black; Nylon

RRR-1

Price Range
$0.4279 - $0.4504

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Shape
    Round/Square
  • Hole Diameter B
    4.5 mm
  • Minimum Hole Diameter
    4.8 mm
  • Maximum Hole Diameter
    5.3 mm
  • Panel Thickness Range
    1.5 - 3.5 mm
Releasable Push-In Rivet - Hole Diameter B 5.5 mm | 0.217 in; Panel Thickness Range 3.5 - 5.5 mm | 0.138 - 0.217 in; Black; Nylon

RRR-2

Price Range
$0.4691 - $0.4938

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Shape
    Round/Square
  • Hole Diameter B
    5.5 mm
  • Minimum Hole Diameter
    4.8 mm
  • Maximum Hole Diameter
    5.3 mm
  • Panel Thickness Range
    3.5 - 5.5 mm
Removable Push-In Rivet - Panel Thickness Range 1.6 mm | 0.063 in; Natural; Nylon

61RR188062

Price Range
$0.3121 - $0.3459

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Shape
    Round
  • Hole Diameter A
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Anchor Length
    12.7 mm
  • Head Diameter
    9.5 mm
Removable Push-In Rivet - Panel Thickness Range 3.2 mm | 0.126 in; Natural; Nylon

61RR188125

Price Range
$0.4778 - $0.5294

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Shape
    Round
  • Hole Diameter A
    4.8 mm
  • Panel Thickness Range
    3.2 mm
  • Anchor Length
    12.7 mm
  • Head Diameter
    9.5 mm
Push Rivet Push-In Rivet - Hole Diameter B 5.6 mm | 0.22 in; Panel Thickness Range 3.5 - 5.0 mm | 0.138 - 0.197 in; Natural; Nylon

PPR-10

Price Range
$0.12 - $0.1262

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Shape
    Round/Square
  • Hole Diameter A
    6.4 mm
  • Hole Diameter B
    5.6 mm
  • Panel Thickness Range
    3.5 - 5.0 mm
  • Anchor Length
    12.5 mm