Menu Search

Push-In Rivets - Plastic, Push, Round/Square Hole

In production

These Push-In Rivets feature a pin for easy finger-pressure installation. They are a versatile rivet that can be mounted in round, square or rectangular holes. Square hole mounting is used for anti-rotation applications.

The rivet features a pin and a grommet, with options supplied either assembled or pre-assembled. These rivets can also be removed after installation, for added convenience.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 Material Flammability Rating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Mounting Hole Shape Colour Panel Thickness Range View
$0.4691 - $0.4938 Request the lead time here
UL94 V-0
Round/Square
Black
3.5 - 5.5 mm
$0.4279 - $0.4504 Request the lead time here
UL94 V-0
Round/Square
Black
1.5 - 3.5 mm
$0.3121 - $0.3459 Request the lead time here
UL94 V-2
Round
Natural
1.6 mm
$0.4778 - $0.5294 Request the lead time here
UL94 V-2
Round
Natural
3.2 mm
$0.12 - $0.1262 Request the lead time here
UL94 V-2
Round Square
Natural
3.6 - 5.1 mm
Releasable Push-In Rivet - Hole Diameter B 5.5 mm | 0.217 in; Panel Thickness Range 3.5 - 5.5 mm | 0.138 - 0.217 in; Black; Nylon 6/6

RRR-2

Price Range
$0.4938 - $0.4691

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Shape
    Round/Square
  • Hole Diameter B
    5.5 mm
  • Minimum Hole Diameter
    4.8 mm
  • Maximum Hole Diameter
    5.3 mm
  • Panel Thickness Range
    3.5 - 5.5 mm
Releasable Push-In Rivet - Hole Diameter B 4.5 mm | 0.177 in; Panel Thickness Range 1.5 - 3.5 mm | 0.059 - 0.138 in; Black; Nylon 6/6

RRR-1

Price Range
$0.4504 - $0.4279

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Shape
    Round/Square
  • Hole Diameter B
    4.5 mm
  • Minimum Hole Diameter
    4.8 mm
  • Maximum Hole Diameter
    5.3 mm
  • Panel Thickness Range
    1.5 - 3.5 mm
Releasable Rivet Push-In Rivet - Panel Thickness Range 1.6 mm | 0.062 in; Natural; Nylon 6/6

61RR188062

Price Range
$0.3459 - $0.3121

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Shape
    Round
  • Hole Diameter A
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Anchor Length
    12.7 mm
  • Head Diameter
    9.5 mm
Releasable Rivet Push-In Rivet - Panel Thickness Range 3.2 mm | 0.125 in; Natural; Nylon 6/6

61RR188125

Price Range
$0.5294 - $0.4778

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Shape
    Round
  • Hole Diameter A
    4.8 mm
  • Panel Thickness Range
    3.2 mm
  • Anchor Length
    12.7 mm
  • Head Diameter
    9.5 mm
Releasable Rivet Push-In Rivet - Hole Diameter B 5.6 mm | 0.22 in; Panel Thickness Range 3.6 - 5.1 mm | 0.140 - 0.200 in; Natural; Nylon 6

PPR-10

Price Range
$0.1262 - $0.12

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Shape
    Round Square
  • Hole Diameter A
    6.4 mm
  • Hole Diameter B
    5.6 mm
  • Panel Thickness Range
    3.6 - 5.1 mm
  • Anchor Length
    12.4 mm