Menu Search

Push-In Rivets - Mounting Button

In stock

Mounting Button Push In Rivets create a tight locking solution that mates two objects together. They are ideal for applications where metal fasteners cannot be used, such as Electrical and PCB applications.

The tensions wings help lock the rivet securely in place and cover a wider surface area. The rivet can only be removed from the underside of the board.

Our range features two types. Type 1 snap-locks into a 4mm diameter hole and Type 2 snap-locks into a 4.8 mm diameter hole.

  • Material: Nylon 6/6
  • Colour: Natural
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
11 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Minimum Compatible Panel Thickness Maximum Compatible Panel Thickness View
$0.0702 - $0.074 Request the lead time here
4.7 mm
7.1 mm
8.7 mm
$0.0965 - $0.1015 Request the lead time here
4.0 mm
0.8 mm
2.4 mm
$0.0834 - $0.0924 16 In stock
4.0 mm
8.7 mm
10.3 mm
$0.086 - $0.0906 Request the lead time here
4.0 mm
5.6 mm
7.1 mm
$0.0872 - $0.0917 Request the lead time here
4.7 mm
8.7 mm
10.3 mm
$0.0833 - $0.0922 15 In stock
4.0 mm
7.1 mm
8.7 mm
$0.0852 - $0.0896 Request the lead time here
4.0 mm
4.0 mm
5.6 mm
$0.1027 - $0.1082 Request the lead time here
4.7 mm
0.8 mm
2.4 mm
$0.108 - $0.1137 Request the lead time here
4.7 mm
2.4 mm
4.0 mm
$0.0996 - $0.1048 Request the lead time here
4.7 mm
4.0 mm
5.6 mm
$0.106 - $0.1116 Request the lead time here
4.0 mm
2.4 mm
4.0 mm
Mounting Button Push-In Rivet - Natural Nylon ; Compatible Hole Diameter 4.7 mm | 0.185 in; Compatible Panel Thickness Range 7.1 - 8.7 mm | 0.28 - 0.343 in ; Head Diameter 9.9 mm | 0.39 in

MB-9-187

Price Range
$0.074 - $0.0702

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.3 mm
  • Compatible Hole Diameter
    4.7 mm
  • Head Diameter
    9.9 mm
  • Head Height
    4.8 mm
  • Compatible Panel Thickness Range
    7.1 - 8.7 mm
Mounting Button Push-In Rivet - Natural Nylon ; Compatible Hole Diameter 4.0 mm | 0.157 in; Compatible Panel Thickness Range 0.8 - 2.4 mm | 0.031 - 0.094 in ; Head Diameter 9.9 mm | 0.39 in

MB-1-156

Price Range
$0.1015 - $0.0965

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.3 mm
  • Compatible Hole Diameter
    4.0 mm
  • Head Diameter
    9.9 mm
  • Head Height
    4.8 mm
  • Compatible Panel Thickness Range
    0.8 - 2.4 mm
Mounting Button Push-In Rivet - Natural Nylon ; Compatible Hole Diameter 4.0 mm | 0.157 in; Compatible Panel Thickness Range 8.7 - 10.3 mm | 0.343 - 0.406 in ; Head Diameter 9.9 mm | 0.39 in

MB-11-156

Price Range
$0.0924 - $0.0834

Stock Levels
16 In stock
Attributes
  • Anchor Length
    5.3 mm
  • Compatible Hole Diameter
    4.0 mm
  • Head Diameter
    9.9 mm
  • Head Height
    4.8 mm
  • Compatible Panel Thickness Range
    8.7 - 10.3 mm
Mounting Button Push-In Rivet - Natural Nylon ; Compatible Hole Diameter 4.0 mm | 0.157 in; Compatible Panel Thickness Range 5.6 - 7.1 mm | 0.22 - 0.28 in ; Head Diameter 12.3 mm | 0.484 in

MB-7-156

Price Range
$0.0906 - $0.086

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.3 mm
  • Compatible Hole Diameter
    4.0 mm
  • Head Diameter
    12.3 mm
  • Head Height
    4.8 mm
  • Compatible Panel Thickness Range
    5.6 - 7.1 mm
Mounting Button Push-In Rivet - Natural Nylon ; Compatible Hole Diameter 4.7 mm | 0.185 in; Compatible Panel Thickness Range 8.7 - 10.3 mm | 0.343 - 0.406 in ; Head Diameter 9.9 mm | 0.39 in

MB-11-187

Price Range
$0.0917 - $0.0872

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.3 mm
  • Compatible Hole Diameter
    4.7 mm
  • Head Diameter
    9.9 mm
  • Head Height
    4.8 mm
  • Compatible Panel Thickness Range
    8.7 - 10.3 mm
Mounting Button Push-In Rivet - Natural Nylon ; Compatible Hole Diameter 4.0 mm | 0.157 in; Compatible Panel Thickness Range 7.1 - 8.7 mm | 0.28 - 0.343 in ; Head Diameter 9.9 mm | 0.39 in

MB-9-156

Price Range
$0.0922 - $0.0833

Stock Levels
15 In stock
Attributes
  • Anchor Length
    5.3 mm
  • Compatible Hole Diameter
    4.0 mm
  • Head Diameter
    9.9 mm
  • Head Height
    4.8 mm
  • Compatible Panel Thickness Range
    7.1 - 8.7 mm
Mounting Button Push-In Rivet - Natural Nylon ; Compatible Hole Diameter 4.0 mm | 0.157 in; Compatible Panel Thickness Range 4.0 - 5.6 mm | 0.157 - 0.22 in ; Head Diameter 12.3 mm | 0.484 in

MB-5-156

Price Range
$0.0896 - $0.0852

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.3 mm
  • Compatible Hole Diameter
    4.0 mm
  • Head Diameter
    12.3 mm
  • Head Height
    4.8 mm
  • Compatible Panel Thickness Range
    4.0 - 5.6 mm
Mounting Button Push-In Rivet - Natural Nylon ; Compatible Hole Diameter 4.7 mm | 0.185 in; Compatible Panel Thickness Range 0.8 - 2.4 mm | 0.031 - 0.094 in ; Head Diameter 9.9 mm | 0.39 in

MB-1-187

Price Range
$0.1082 - $0.1027

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.3 mm
  • Compatible Hole Diameter
    4.7 mm
  • Head Diameter
    9.9 mm
  • Head Height
    4.8 mm
  • Compatible Panel Thickness Range
    0.8 - 2.4 mm
Mounting Button Push-In Rivet - Natural Nylon ; Compatible Hole Diameter 4.7 mm | 0.185 in; Compatible Panel Thickness Range 2.4 - 4.0 mm | 0.094 - 0.157 in ; Head Diameter 12.3 mm | 0.484 in

MB-3-187

Price Range
$0.1137 - $0.108

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.3 mm
  • Compatible Hole Diameter
    4.7 mm
  • Head Diameter
    12.3 mm
  • Head Height
    4.8 mm
  • Compatible Panel Thickness Range
    2.4 - 4.0 mm
Mounting Button Push-In Rivet - Natural Nylon ; Compatible Hole Diameter 4.7 mm | 0.185 in; Compatible Panel Thickness Range 4.0 - 5.6 mm | 0.157 - 0.22 in ; Head Diameter 12.3 mm | 0.484 in

MB-5-187

Price Range
$0.1048 - $0.0996

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.3 mm
  • Compatible Hole Diameter
    4.7 mm
  • Head Diameter
    12.3 mm
  • Head Height
    4.8 mm
  • Compatible Panel Thickness Range
    4.0 - 5.6 mm
Mounting Button Push-In Rivet - Natural Nylon ; Compatible Hole Diameter 4.0 mm | 0.157 in; Compatible Panel Thickness Range 2.4 - 4.0 mm | 0.094 - 0.157 in ; Head Diameter 9.9 mm | 0.39 in

MB-3-156

Price Range
$0.1116 - $0.106

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.3 mm
  • Compatible Hole Diameter
    4.0 mm
  • Head Diameter
    9.9 mm
  • Head Height
    4.8 mm
  • Compatible Panel Thickness Range
    2.4 - 4.0 mm