Quantity | Unit price |
---|
Anchor Length | 36.0 mm |
---|---|
Anchor Length | 1.417 in |
Head Diameter | 22.2 mm |
Head Diameter | 0.874 in |
Head Height | 2.5 mm |
Head Height | 0.098 in |
Compatible Panel Thickness Range | 1.6 - 31.8 mm |
Compatible Panel Thickness Range | 0.063 - 1.252 in |
Colour | Black |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Xmas Tree Rivet |
Rivet Head Shape | Truss |
Drive Type | Non Slotted Drive |
Rivet Fitting Style | Push-In |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue