Quantity | Unit price |
---|---|
1000 - 4999 | $0.3582 |
5000 - 24999 | $0.3403 |
25000 + | $0.3233 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 0.783 in |
---|---|
Anchor Length | 19.9 mm |
Head Diameter | 22.2 mm |
Head Diameter | 0.874 in |
Head Height | 0.098 in |
Head Height | 2.5 mm |
Compatible Hole Diameter Range | 7.9 mm |
Compatible Hole Diameter Range | 0.311 in |
Compatible Panel Thickness Range | 0.063 - 0.752 in |
Compatible Panel Thickness Range | 1.6 - 19.1 mm |
Overall Height | 0.882 in |
Overall Height | 22.4 mm |
Colour | Black |
Full Material | Polyamide 66 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Fir Tree |
Type | Type 2 |
Rivet Head Shape | Truss |
Drive Type | Non Slotted Drive |
Rivet Fitting Style | Push-In |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue