Quantity | Unit price |
---|---|
1000 - 9999 | $0.0429 |
10000 + | $0.0407 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 0.161 in |
---|---|
Anchor Length | 4.1 mm |
Head Diameter | 12.7 mm |
Head Diameter | 0.5 in |
Head Height | 0.071 in |
Head Height | 1.8 mm |
Compatible Panel Thickness Range | 6.7 mm |
Compatible Panel Thickness Range | 0.264 in |
Overall Height | 0.823 in |
Overall Height | 20.9 mm |
Colour | Black |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Barbed Rivet |
Type | Type 1 |
Rivet Head Shape | Truss |
Drive Type | Non Slotted Drive |
Rivet Fitting Style | Push-In |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue