Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Canoe Clips are a low-cost fastener, designed to work in the same way as a rivet or a screw. The design of these clips means they are easier to remove than other rivets. The range features a variety of styles, including those with a fully hollow anchor, or those that have a partially hollow anchor.
Suitable for front panel mounting, these economical clips easily snap into round holes and cover a smaller surface area. They are ideal for securely holding a variety of materials in place, including both metals and plastics. No tools are required for installation - simply apply thumb pressure over the flat round-shaped head.
Our range offers good electric insulation, as well as vibration, abrasion and corrosion resistance. They can be used on electronic, automotive or machine applications. Canoe Clips insert neatly into panel holes, and are ideal for long-term signs and displays. They can be removed and reused on occasion; however, thanks to their extra firm grip, they are better suited to applications that do not change very often.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Compatible Hole Diameter | Maximum Compatible Hole Diameter | Colour | Minimum Compatible Panel Thickness | Anchor Length | Maximum Compatible Panel Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0705 - $0.0743 | Request the lead time here |
0.228 in
5.8 mm
|
0.228 in
5.8 mm
|
Black
|
0.236 in
6.0 mm
|
0.709 in
18 mm
|
0.335 in
8.5 mm
|
||
| $0.1266 - $0.1333 | Request the lead time here |
0.37 in
9.4 mm
|
0.37 in
9.4 mm
|
Natural
|
0.118 in
3.0 mm
|
0.945 in
24 mm
|
0.354 in
9.0 mm
|
||
| $0.0267 - $0.0282 | 16 In stock |
0.11 in
2.8 mm
|
0.11 in
2.8 mm
|
Natural
|
0.031 in
0.8 mm
|
0.471 in
12 mm
|
0.142 in
3.6 mm
|
||
| $0.0303 - $0.032 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
Black
|
0.035 in
0.9 mm
|
0.433 in
11 mm
|
0.157 in
4.0 mm
|
||
| $0.0387 - $0.0407 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
Natural
|
0.035 in
0.9 mm
|
0.433 in
11 mm
|
0.157 in
4.0 mm
|
||
| $0.037 - $0.039 | 21 In stock |
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
Natural
|
0.118 in
3.0 mm
|
0.567 in
14.4 mm
|
0.236 in
6.0 mm
|
||
| $0.0477 - $0.0502 | Request the lead time here |
0.26 in
6.6 mm
|
0.26 in
6.6 mm
|
Natural
|
0.031 in
0.8 mm
|
0.571 in
14.5 mm
|
0.197 in
5.0 mm
|
||
| $0.0373 - $0.0393 | 27 In stock |
0.118 in
3.0 mm
|
0.134 in
3.4 mm
|
Natural
|
0.063 in
1.6 mm
|
0.329 in
8.4 mm
|
0.126 in
3.2 mm
|
||
| $0.0517 - $0.0544 | Request the lead time here |
0.256 in
6.5 mm
|
0.256 in
6.5 mm
|
Black
|
0.118 in
3.0 mm
|
0.748 in
19 mm
|
0.276 in
7.0 mm
|
||
| $0.0296 - $0.0313 | Request the lead time here |
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
Black
|
0.059 in
1.5 mm
|
0.433 in
11 mm
|
0.138 in
3.5 mm
|
||
| $0.0273 - $0.0287 | 15 In stock |
0.11 in
2.8 mm
|
0.11 in
2.8 mm
|
Black
|
0.031 in
0.8 mm
|
0.471 in
12 mm
|
0.142 in
3.6 mm
|
||
| $0.0297 - $0.0313 | 19 In stock |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
Natural
|
0.094 in
2.4 mm
|
0.512 in
13 mm
|
0.228 in
5.8 mm
|
||
| $0.03 - $0.0317 | 18 In stock |
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
Natural
|
0.059 in
1.5 mm
|
0.433 in
11 mm
|
0.138 in
3.5 mm
|
||
| $0.043 - $0.0453 | Request the lead time here |
0.256 in
6.5 mm
|
0.256 in
6.5 mm
|
Natural
|
0.118 in
3.0 mm
|
0.748 in
19 mm
|
0.276 in
7.0 mm
|
||
| $0.05 - $0.0526 | Request the lead time here |
0.283 in
7.2 mm
|
0.283 in
7.2 mm
|
Black
|
0.079 in
2.0 mm
|
0.669 in
17 mm
|
0.217 in
5.5 mm
|
||
| $0.0491 - $0.0517 | 3706 In stock |
0.26 in
6.6 mm
|
0.26 in
6.6 mm
|
Black
|
0.031 in
0.8 mm
|
0.571 in
14.5 mm
|
0.197 in
5.0 mm
|
||
| $0.0371 - $0.0391 | Request the lead time here |
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
Black
|
0.02 in
0.5 mm
|
0.567 in
14.4 mm
|
0.118 in
3.0 mm
|
||
| $0.0489 - $0.0515 | Request the lead time here |
0.283 in
7.2 mm
|
0.283 in
7.2 mm
|
Natural
|
0.079 in
2.0 mm
|
0.669 in
17 mm
|
0.217 in
5.5 mm
|
||
| $0.0379 - $0.0398 | Request the lead time here |
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
Black
|
0.118 in
3.0 mm
|
0.567 in
14.4 mm
|
0.236 in
6.0 mm
|
||
| $0.0309 - $0.0325 | 20 In stock |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
Black
|
0.094 in
2.4 mm
|
0.512 in
13 mm
|
0.228 in
5.8 mm